TECHSPEC® Cage System Add-On Kits extend the functionality of the basic TECHSPEC Cage System Components Kit by providing additional adjustment features. The Translation Kit includes the components required to add up to 1” linear translation by constructing a basic translation or ball bearing translation assembly. The Swivel Joint Kit includes multiple swivel adapters, M6 post adapters, angle brackets, and 30mm standard cage plates, and can be used to add 180° of continuous angular adjustment to a cage system setup. Additionally, the angular position can be locked to avoid unwanted movement or realignment.
Note: Cage system support rods and optical mounts are included as part of the TECHSPEC Cage System Component Kit and sold individually.
Cage System Translation Add-On Kit Contents | |||
Stock No. | Description | Usage | Qty |
#86-847 | Ball Bearing Translation Kit | Includes a micrometer mount kit, and plates and bushings for ball bearing translation | 1 |
#86-838 | Compression Springs (2pk) | Extend travel range to 1" | 1 |
#58-663 | 1" Micrometer Drive | 1" fine adjustment with 0.001" graduations | 1 |
#85-630 | 30mm Standard Mounting Plate | Cage construction plate used for simple translation assembly | 1 |
#86-845 | Shaft Collar (2pk) | Can be used instead of a fixed plate for simple translation | 1 |
Cage System Swivel Joint Add-On Kit Contents | |||
Stock No. | Description | Usage | Qty |
#85-670 | Swivel Adapter | Circular adapter rotates around center pivot point | 4 |
#85-692 | M6 Post Adapter | Extend travel range to 1" | 2 |
#85-664 | Angle Bracket | Connects swivel adapters to cage plates for swivel assembly | 2 |
#85-630 | 30mm Standard Cage Plate | Provide structure and connect joint to optical system | 2 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act