eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mounted Standard Cube Beamsplitter

C-Mounted Cube Beamsplitters

×
Stock #54-823 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹27,927
Qty 1-4
₹27,927
Qty 5+
₹21,924
Volume Pricing
Request Quote
Get Product Downloads
Angle Tolerance (arcmin):
±5
Coating:
Faces: λ/4 MgF2 Anti-Reflection
Construction:
Cube
Dimensions (mm):
38.0 x 38.0 x 50.0
Extension Length (mm):
38.0
Housing:
Black Anodized Aluminum
Mount:
C-Mount Enclosure
Reflection/Transmission Ratio (R/T):
50/50
Reflection/Transmission Tolerance (%):
±5
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Thread Type:
C-Mount (1" x 32 TPI)
Type:
Standard Beamsplitter
Type of Optics:
Standard Cube Beamsplitter
Wavelength Range (nm):
400 - 700
Beamsplitter Included:
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.25

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Simplifies Mounting and Alignment
  • Standard Female C-Mount Threaded Holes
  • Additional C-Mounted Beamsplitters, Filters, and Mirrors Available

TECHSPEC® C-Mounted Cube Beamsplitters offer easy integration into systems, allowing the use of standard off-the-shelf components. The housing is 50mm H x 38mm W x 38mm D, with four C-Mount (1" x 32 TPI) female threaded apertures. A threaded aperture lid is included to close the unused port. The base has a centered ¼-20 tapped hole for mounting to a post. The TECHSPEC® C-Mounted Standard Cube Beamsplitter features a coating for visible wavelengths and MgF2 anti-reflection coated faces.  

The C-Mounted Visible Non-Polarizing Cube Beamsplitter is designed for the 430 - 670nm wavelength range, and the C-Mounted NIR Non-Polarizing Cube Beamsplitter is designed for the 720 - 1080nm wavelength range. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin