eo_logo
 
Product added to cart

C-Mount Video Coupler for Borescope

×
Stock #54-060 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹56,985
Qty 1+
₹56,985
Volume Pricing
Request Quote
Get Product Downloads
Type of Optics:
AR-coated optical glass
Weight (g):
56.7
Storage Temperature (°C):
0 to +60
Diameter (inches):
1.8
Focal Length FL (mm):
35.00
Length (inches):
1.64
Length (mm):
1.64

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • Compatible with C-Mount Cameras
  • Designed for 1/2" or Smaller Camera Sensors
  • Fits Standard Boroscope/Fiberscope Eyepieces

High-resolution, focusable video coupler for C/CS-Mount cameras. Quick install/release mechanism, designed for use with ½" format (or smaller) camera sensors. Fits all standard borescope/fiberscope eyepieces. Not for medical use, do not soak or sterilize. 90 day warranty against manufacturing defects.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin