eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mount, TO-5 Detector Mount

C-Mount to TO-5 Detector Mount, #58-732

×
Stock #58-732 8 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹6,418
Volume Pricing
Qty 1-4 ₹6,418 each
Qty 5-9 ₹5,699 each
Qty 10-25 ₹5,274 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Diode Mount
Function:
Diode Mount
Compatible Diode Case:
TO-5

Physical & Mechanical Properties

Extension Length (mm):
6.4
Total Length (mm):
10.4
Outer Diameter (mm):
30.0
Clear Aperture CA (mm):
8.6
Inner Diameter (mm):
9.4

Threading & Mounting

Thread Type:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 250:

Product Details

  • C and S-Mount Thread for Easy Integration
  • Low Profile Designs for Minimal System Intrusion
  • Accepts Common Laser Diodes or Photodiodes

TECHSPEC® C and S-Mount Diode Mounts are designed for easy integration of diodes into C and S-Mount compatible systems. Diodes can be oriented in either direction within the mounts to maximize access to leads or connections. TECHSPEC C and S-Mount Diode Mounts feature low profile designs to minimize system length and to decrease the distance between the diode and additional system components. Compatible diode cases include TO-18/TO-46, TO-5, TO-8, BNC connectors, and 5.6mm or 9mm diameter cans.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin