eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mount to M42 x 1.0 Adapter, 5.8mm Flange Distance

#83-151

×
Stock #83-151 13 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,040
Volume Pricing
Qty 1+ ₹5,040 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Lens Accessory

Regulatory Compliance

Certificate of Conformance:

Product Details

  • 4/3", C-Mount, M42, F-Mount Lens
  • Up to 3 MegaPixels, 10µm Pixel Size Sensors
  • Designed and Optimized for SWIR (900-1700nm) InGaAs Sensors
  • 25mm to 100mm Focal Length

TECHSPEC® SWIR Series Fixed Focal Length Imaging Lenses are compact, lightweight lenses designed for applications operating in the short-wave infrared (SWIR) spectra, ranging from 0.9 – 1.7μm. These lenses feature SWIR-optimized optical designs, glass types, and AR coatings from 0.8 – 1.8μm. Designed for high throughput and superior performance, the SWIR Series lenses are commercial-off-the shelf (COTS) lenses with low f/#’s, covering large 25mm sensors. TECHSPEC® SWIR Series Fixed Focal Length Lenses are ideal for a range of applications including inspection, sorting, and quality control. There are focal lengths ranging from 25 to 100mm available for purchase.  
 

Technical Information

Dimensions
Stock No. (Focal Length, Mount) A B C D Filter Thread
#83-160 (25mm, C-Mount) 40mm 63.5mm 40mm 7.62mm M34 x 0.5
#83-165 (50mm, C-Mount) 56mm 112mm 55mm 0mm M43 x 0.75
#83-166 (50mm, F-Mount) 56mm 103mm 55mm 28mm M43 x 0.75
#83-167 (50mm, M42 x 1.0) 56mm 124mm 55mm 0mm M43 x 0.75
#83-170 (100mm, C-Mount) 84mm 180.1mm 84mm 0mm M72 x 0.75
#83-171 (100mm, F-Mount) 84mm 151.1mm 84mm 0mm M72 x 0.75
#83-172 (100mm, M42 x 1.0) 84mm 191.8mm 84mm 0mm M72 x 0.75
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin