eo_logo
 
Product added to cart

C-Mount, X-Y Translating Optic Mount

5 Axes Optical Mount

5 Axes Optical Mount

5 Axes Optical Mount X-Y Translating Optic Mounts	X-Y-Z Translating Optic Mounts
×
Stock #87-209 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹25,379
Qty 1-4
₹25,379
Qty 5+
₹22,841
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Adjustable - Linear (XY)
Type of Optics:
C-Mount

Physical & Mechanical Properties

Clear Aperture CA (mm):
1" x 32 TPI
Outer Diameter (mm):
64.0
Thickness (mm):
20.00
Travel (mm):
±1.5 in X and Y
Weight (g):
180
Construction:
Black Anodized Aluminum

Threading & Mounting

Thickness of Compatible Optics (mm):
Dependent on the C-Mount Circular Optic Mount used
Compatible Post:
M6 x 1.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • 2-Axis, 3-Axis, and 5-Axis Adjustable Mounts Available
  • Options for 12.5mm (0.5”), 25mm (1”), and 50mm (2”) Dia. Optics
  • M6 Mounting Threads

Multi-Axis Adjustable Optic Mounts can adjust optic positioning along the X- and Y-axes, as well as through optional Z-axis and Tip/Tilt adjustment. Compact packaging allows for fine alignment adjustments without the additional use of bulkier stages. Multi-Axis Adjustable Optic Mounts are ideal for alignment adjustments in prototyping and precision laboratory benchtop optical systems. These mounts include M6 mounting threads making them compatible with our standard Metric Stainless Steel Mounting Posts. A retainer ring and Delrin ring are used together to secure the optic without damaging its surface.

Technical Information

Accessories

Title CompareStock Number  Price Buy
¼-20 Female and M6 x 1.0 Male #53-927 ₹623   Request Quote
  • 10 to 12 days
    ×
25.0/25.4mm Optic Diameter, X-Y Translating Quick Start Optical Mounts #17-513 ₹22,096   Request Quote
  • Contact Us
    ×
50.0/50.8mm Optic Diameter, X-Y Translating Optic Mount, Quick Start Optical Mounts #17-514 ₹24,224   Request Quote
  • Contact Us
    ×

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin