eo_logo
 
Product added to cart

Broadband NIR Polarizing Film 10mm Dia

×
Stock #71-116 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,815
Volume Pricing
Qty 1-9 ₹3,815 each
Qty 10+ ₹3,425 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Linear Polarizer
Note:
Protective film both sides, polarization axis indicated but cutout on polarizer edge

Physical & Mechanical Properties

Diameter (mm):
10.00 +/- 0.25
Thickness (mm):
0.58 ±0.1
Dimensional Tolerance (mm):
+/- 0.25
Construction:
Polarizing Film

Optical Properties

Coating:
Uncoated
Extinction Ratio:
5,000:1 (400-760nm), 1350:1 (760-2200nm) Average, typical
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Polymer Film on TAC
Transmission (%):
Single: 26(400-760nm) 40(760-2200nm) Crossed: 0.0005 (400-760nm) 0.029 (760-2200nm)
Wavelength Range (nm):
400 - 2200
Transmission, Single (%):
26(400-760nm) 40(760-2200nm)
Transmission, Crossed (%):
0.0005 (400-760nm) 0.029 (760-2200nm)

Environmental & Durability Factors

Operating Temperature (°C):
Heat Resistance 70°C Dry Cold Resistance -51°C

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Ideal for NIR Polarization Applications
  • >400:1 Extinction Ratio from 800 - 2200nm
  • High Efficiency Across Wavelength Range
  • Durable Polymer Substrate

Near-Infrared (NIR) Linear Polarizing Film consists of a durable polymer substrate and is ideal for imaging applications that range from the visible to NIR (400 - 2200nm). This polarizing polymer film features an excellent average transmission of 39% with greater than 99.6% polarization efficiency for incident randomly polarized light between 760 and 2200nm. Multiple rectangular sizes are available to accommodate light sources that range from low power NIR lasers with small beam diameters, to larger LED light beams. Near-Infrared (NIR) Linear Polarizing Film is used in industrial imaging and laboratory applications, i.e. to attenuate the intensity of low output NIR lasers and LEDs or to reduce glare in images recorded using NIR photodetectors. The polarization axis is labelled on the protective masking of the polarizing polymer film for rectangular parts and as a notch cutout on the polarizing polymer film for circular parts.

Note: Remove protective masking before first use.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin