eo_logo
 
Product added to cart

Breadboard Adapter Plate

Breadboard Adapter Plate

Breadboard Adapter Plate

Breadboard Adapter Plate
×
Stock #29-115 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹13,050
Qty 1+
₹13,050
Volume Pricing
Request Quote

Specifications

General

Model Number:
IM-AM-00002

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Digital Microscope with Integrated Optics, Color or Monochrome Camera, and Illumination
  • Plug & Play USB3.1 Interface
  • Image Capture Software and SDK Included
  • Calibration and Particle Targets Available

Opto IM Profile M Digital Microscope Modules are a compact, easy to use, complete microscope system that comes equipped with a system magnification of 20X, an IMX264 5MP Camera, and transmitted 4000K white light illumination all enclosed in an aluminum housing. With no additional objectives required, these U-shaped modules are easy to set up, portable, and feature a USB 3.1 interface allowing for simple configuration without compromising on performance. Opto IM Profile M Digital Microscope Modules include the OptoViewer 2.0 software for precise camera and light control as well as simple measurement and documentation tasks. These digital microscope modules are ideal for imaging flow cytometry and pathology applications, as well as a host of quality, metrology, and R&D applications.

Note: Each unit includes a 3m USB3 cable.

Optical calibration and resolution testing can be achieved with the optional Calibration Target Micro V1 with four unique quadrants that combine resolution targets with measurement scales, and the Particle Standard Target which allows the measurement and analysis through objects of different forms and sizes or of resolution in line pairs per mm.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Type-A to Type-C, USB 3.1 Cable, 1m #29-110 ₹3,915   Request Quote
  • 10 to 12 days
    ×
Type-A to Type-C, USB 3.1 Cable, 3m #29-111 ₹4,959   Request Quote
  • 10 to 12 days
    ×
Breadboard Adapter Plate #29-115 ₹13,050   Request Quote
  • 10 to 12 days
    ×
Manual XYZΦ Stage #29-114 ₹1,04,835   Request Quote
  • 10 to 12 days
    ×
Particle Standard Target #29-112 ₹95,700   Request Quote
  • 10 to 12 days
    ×
Calibration Target Micro V2 #29-113 ₹85,260   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin