eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Bottom Adapter Plate for 30mm/40mm Stages, English

Bottom Adapter Plate

Bottom Adapter Plate Linear translation stage with both top and bottom adapter plates
×
Stock #66-491 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,171
Volume Pricing
Qty 1-2 ₹5,171 each
Qty 3+ ₹4,548 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
English
Function:
Bottom Adapter
Compatible Stage Size (mm):
30/40

Physical & Mechanical Properties

Construction:
Black Anodized Aluminum
Dimensions (mm):
70 x 70 x 8

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

TECHSPEC® Stage Adapter Plates and Accessories are designed to simplify the integration of our popular TECHSPEC Stages in experiments and benchtop systems. Bottom adapter plates are compatible with all 30 and 40mm Single Axis Translation Stages, Vertical Translation Stages, Rotary Stages, Tip-Tilt Stages, and Goniometers, providing a convenient way to mount each stage to standard breadboard and Optical Tables. Metric adapter plates are compatible with M6 tapped tables, while English adapter plates are compatible with ¼-20 tapped tables. Top adapter plates provide five ¼-20 (English plates) or M6 x 1.0 (Metric plates) mounting holes for easily integrating standard posts and post holders with these stages.

A complete line of Z-axis brackets is also available to combine our TECHSPEC® Stages into multi-axis positioning systems. By purchasing single-axis stages separately, Z-axis brackets can be used to configure your own X-Y-Z combination, using different drive options, travel options, and even standard or thru-hole mounting stage options. All Z-axis brackets include socket head cap screws (S.H.C.S.) to connect two stages. All standard profile brackets have thru-hole clearance. Note: All 70 and 125mm Stages will mount directly to standard tables and breadboards without the need for an adapter plate.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin