eo_logo
 
Product added to cart

Blue Fluorescent Filter (B), 12.5mm Diameter

×
Stock #84-885 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹15,573
Qty 1-9
₹15,573
Qty 10+
₹13,746
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.50 ±0.10
Glass/Filter Number:
B
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Lumilass
Coating:
Uncoated
Color:
Blue
Index of Refraction nd:
1.477
Transformation Temperature (°C):
398.00
Thickness (mm):
3.00 ±0.10
Type:
Color Filter
Peak Emission Wavelength (nm):
405.00
Excitation Wavelength (nm):
200 - 400
Peak Excitation Wavelength (nm):
365.00
Minimum Sensitivity:
~1µW/cm2

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Excite with UV Illumination

  • Wide Range of Fluorescence Colors

  • High Sensitivity and Durability

Fluorescent Glass Filters absorb UV energy (peak absorption at 365nm) and re-emit light into the visible spectrum. Appearing colorless when not exposed to UV light, these filters are available with red, orange, yellow, green, blue, and purple emission colors. Sensitivity as low as ~1µW/cm2 allows for these filters to transform faint UV sources to detectable visible light. Fluorescent Glass Filters are ideal for use in fluorescence microscopy, excimer laser detection and characterization, and as a standard test material for fluorescence characteristics

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin