eo_logo
 
Product added to cart

BladeCam2-HR Beam Profiler

×
Stock #24-213 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,77,530
Qty 1+
₹2,77,530
Volume Pricing
Request Quote
Get Product Downloads
Mount:
1/4"-20 holes aligned with sensor center. 4-40 holes on camera rear.
Pixel Size, H x V (μm):
5.2 x 5.2
Pixels (H x V):
1,280 x 1,024
Sensing Area, H x V (mm):
6.6 x 5.3
Dimensions (mm):
46 x 46 x 16.5
Signal to Noise S/N Ratio (dB):
1,000:1
Spectral Range:
355 - 1150
Dimensional Accuracy:
±1µm
Frame Rate:
≥9 Hz
Beam Diameter (μm):
52 (10 Pixels)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Designed for Use from 355 to 1150nm
  • Compatible with Beam Diameters Down to 52µm
  • Robust and Easy to Use Free Software Provided
  • Measure Beam Wander, M², Divergence, and More

DataRay Beam Profilers provide excellent solutions for beam analysis of both continuous wave and pulsed laser sources. The integrated CMOS sensor eliminates comet trailing for higher resolution output and allows for update rates of 60+ Hz. Sensors are available with active sizes of 6.6, 11.3, and 25mm horizontals, enabling measurement of large beam diameters. DataRay Beam Profilers have the added advantage of a free, robust software with analysis features such as M² measurement, beam wander and logging, and instrument alignment. These profilers are USB3.0/2.0 powered and include a 3m flexible screw locking cable. Neutral density filters with optical densities of 1.0, 2.0, and 4.0 are included.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin