eo_logo
 
Product added to cart

BFS-PGE-200S7M-C PoE GigE Blackfly® S, Monochrome Camera

See More by Teledyne FLIR

Teledyne FLIR® IIS Blackfly® S GigE Cameras

Teledyne FLIR® IIS Blackfly® S GigE Cameras Teledyne FLIR® IIS Blackfly® S GigE Cameras (back) +1
×
Stock #78-549 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,95,000
Volume Pricing
Qty 1+ ₹1,95,000 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Monochrome Camera
Model Number:
BFS-PGE-200S7M-C
Manufacturer:
FLIR
Camera Series:
Blackfly® S
Spectrum:
Monochrome

Physical & Mechanical Properties

Dimensions (mm):
29 x 29 x 39 (excludes connectors and lens mount)
Weight (g):
53
Housing:
Full

Sensor

Image Buffer:
240MB
Sensor Format:
1.1"
Resolution (Megapixels):
20.00
Frame Rate (fps):
6.00
Pixels (H x V):
4,504 x 4,504
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
12.34 x 12.34
Imaging Sensor:
Sony IMX541
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Global
Pixel Depth:
8/10/12 Bit
Exposure Time:
27μs - 30s
Dynamic Range (dB):
70.83
Machine Vision Standard:
GigE Vision v1.2

Electrical

Power Consumption (W):
4.2W

Hardware & Interface Connectivity

Interface:
GigE (PoE)
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately if not using PoE:
USA: #88-063
Europe: #88-063
Japan: #88-063
Korea: Not Available
China: Not Available
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 1 non-isolated bi-directional, 1 non-isolated input
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
6-pin Hirose (HR10)

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
¼-20 with Tripod Mount Adapter #15-838

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-30 to +60

Regulatory Compliance

Certificate of Conformance:

Product Details

  • PoE (Power over Ethernet)
  • GigE Vision and GenICam Compliant
  • Ultra Compact Form Factor
  • Extensive API Library and Included Spinnaker SDK

Teledyne FLIR IIS Blackfly S: Advanced Machine Vision Cameras with powerful features   
 

Capture the images you need from advanced sensors in enclosed or board-level configurations 

 
The Blackfly® S is a versatile and compact machine vision camera series that leverages the industry’s most advanced area scan sensors in an ultra-compact form factor. It combines powerful features that easily produce the exact images required, accelerating application development.  Combining both automatic and precise manual controls over image capture and on-camera pre-processing.  With options ranging from high-speed performance, high-resolution images, polarization, or low-light sensitivity, the Blackfly® S series of cameras can deliver the required results.

 
With the selection of camera variations all sharing the same form factor, it makes it easy to develop once, deploy anywhere.  On camera features include IEEE1588 clock synchronization and full compatibility with popular third-party software supporting either GigE Vision or USB3 Vision interfaces. The Blackfly® S is available in GigE, USB3, cased, and board-level versions.

Note: GigE cable sold separately and required for operation . Software available for download. Blackfly® PoE GigE Cameras are also available.

Blackfly® S GigE  color / monochrome cameras

  • On camera features include IEEE1588 clock synchronization and full compatibility with popular third-party software supporting GigE Vision. GigE models featuring Lossless Compression (LLC) are also available with higher maximum frame rates and lower bandwidth requirements, helping maximize output without compromising image quality.

Features

  • Ultra-compact form factor (29mm x 29mm x 39mm)
  • Leverage the latest CMOS sensors and new on-camera image processing features
  • Harness increased binning flexibility, powerful auto-exposure controls and robust color transformation tools
  • Improve cycle time using advanced camera controls and programmable logic
  • Utilize sequencer, chunk data, event notification, counters, timers and logic blocks
  • Choice of CMOS global shutter, polarization, and high-sensitivity BSI sensors 
  • Data interface options: GigE, USB3
  • Color transformation tools for true-to-life color 
  • Advanced auto-algorithms or precise manual control over image capture and on-camera pre-processing 
  • On-camera features such as IEEE1588 clock synchronization, lossless compression, and deep learning inference 
  • Compatible with third-party software and hardware 
  • Support for a wide range of operating systems and host system architectures 
  • Rich sample code and descriptive API logging 
  • Simplified product iteration with consistent form factor across sensor sizes
  • Camera control via FlyCapture SDK or 3rd-party USB3 Vision software

Applications

  • Intelligent Transportation Systems
  • Factory automation 
  • Bar code reading
  • 3D scanning 
  • Life science instrumentation 
  • Biometrics kiosk solutions 
  • Ophthalmoscopy 
  • Automated optical inspection
  • Food & Beverage industry
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin