eo_logo
 
Product added to cart

BFLY-PGE-23S6C-C 1/1.2" Blackfly® PoE GigE Color Camera

See More by Teledyne FLIR

FLIR Blackfly® PoE GigE Cameras (Front)

FLIR Blackfly® PoE GigE Cameras (Front) FLIR Blackfly® PoE GigE Cameras (Back)
×
Stock #33-181 10 to 12 days
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹51,765
Qty 1+
₹51,765
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Video Output:
GigE (PoE)
Type:
Color Camera
Manufacturer:
FLIR
Mounting Threads:
¼-20 with Tripod Mount Adapter #88-210
Image Buffer:
16MB
Camera Family:
Blackfly®
Model Number:
BFLY-PGE-23S6C-C
Imaging Sensor:
Sony IMX249
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/1.2"
Resolution (MegaPixels):
2.30
Pixels (H x V):
1,900 x 1,200
Pixel Size, H x V (μm):
5.86 x 5.86
Sensing Area, H x V (mm):
11.13 x 7.03
Frame Rate (fps):
41.00
Pixel Depth:
8/12/16/24 bit
Exposure Time:
19μs - 3.9s
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately:
USA: #88-063
Europe: #88-063
Japan: #88-063
Korea: Not Available
China: #88-063
Power Consumption (W):
2.5
GPIOs:
1 opto-isolated input, 1 opto-isolated output
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Dimensions (mm):
29 x 29 x 30 (excludes connectors and lens mount)
Weight (g):
36
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
70.80
Operating Temperature (°C):
0 to +45
Storage Temperature (°C):
-30 to +60
GPIO Connector Type:
6-pin Hirose (HR10)
Machine Vision Standard:
GigE Vision v1.2

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Ultra-Compact Design
  • Power over Ethernet (PoE) for Maximum Flexibility
  • Includes Image Capture Software and FlyCapture2 SDK
  • USB3 Versions Also Available

Teledyne Imaging FLIR/IIS Blackfly®: Legacy series Machine Vision Cameras that fit anywhere 

The Blackfly® camera line combines Sony, Aptina, and e2v sensors with a host of unique features.

The Blackfly® machine vision camera line combines the high throughput of USB 3.0 or GigE, offering a number of highly sensitive sensors.  The camera combines a comprehensive list of unique features, offering industry-leading capabilities, affordability, and uncompromising value. The ultra-compact Blackfly camera measures 29 x 29 x 30mm, weighs just 36 grams, uses 3 watts of power, and includes a 3-year warranty.

The Blackfly® is available with either color or monochrome sensors, providing a versatile imaging solution to easily obtain the exact images required to accelerate application development.  A range of camera accessories and a common form factor provide a consistent platform for integration across the range of available sensor formats, resolution, and frame rates.

Note: Two GigE cables are required if using the PoE injector. Use (#03-618) 5mm Spacer to convert CS-Mount Cameras to C-Mount. Software available for download. 

Blackfly® GigE color / monochrome

  • Models are available with various image sensors in a range of resolutions: 1.2 MP, 1.3 MP, 2.0 MP, 2.3 MP, 3.2 MP, and 5.0 MP

Features

  • Perfect analog camera replacement
  • Data interface options: either GigE or USB3
  • CS-mount
  • Ultra-compact form factor, measuring 29 x 29 x 30mm, weighs only 36g
  • On-camera image processing includes color interpolation, gamma, and LUT
  • 16 MByte frame buffer
  • LED status indicator
  • Supports partial readout via ROI, binning, decimation
  • Triggering modes include standard, bulb, overlapped, multi-shot (not all sensors support all modes)
  • 2 user configuration sets for custom camera settings
  • Bit depth: 10 or 12-bit
  • Advanced auto-algorithms or precise manual control over image capture and on-camera pre-processing 
  • Windows or Linux platforms (32 or 64-bit)
  • Camera control via FlyCapture SDK or 3rd-party USB3 Vision software

Applications

  • Life science instrumentation 
  • Factory automation 
  • Biometrics kiosk solutions 
  • Ophthalmoscopy 
  • 3D scanning
  • Automated optical inspection 
  • Food & Beverage industry
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin