eo_logo
 
Product added to cart

Basler boost boA4096-93 Monochrome Camera Kit

Basler boost CoaXPress 2.0 Camera Kits

Basler boost CoaXPress 2.0 Camera Kits

×
Stock #14-257 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹2,99,028 ₹3,32,253
Qty 1+
₹2,99,028 ₹3,32,253
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
CoaXPress 2.0 (CXP-12)
Type:
Monochrome Camera
Manufacturer:
Basler
Mounting Threads:
¼-20 (Integrated into Housing)
Image Buffer:
Not Specified
Note:
Kit includes a camera, CXP-12 interface card, CXP data cable, 2 heat sinks, an I/O cable, and C-Mount Lens adapter (adapter is required to attach lens)
Camera Family:
boost
Model Number:
boA4096-93cm
Imaging Sensor:
Sony IMX255
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1"
Resolution (MegaPixels):
8.90
Pixels (H x V):
4,096 x 2,168
Pixel Size, H x V (μm):
3.45 x 3.45
Sensing Area, H x V (mm):
14.13 x 7.48
Frame Rate (fps):
93.00
Pixel Depth:
8 bit
Exposure Time:
Programmable via camera API, hardware trigger
Connector:
CoaXPress, Micro-BNC
Power Supply:
Power over CoaXPress or via GPIO
Power Consumption (W):
9.6
GPIOs:
1 opto-coupled input, 2 GPIO
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or Free-Run
Dimensions (mm):
45 x 80 x 80 (includes connectors and lens mount)
Weight (g):
180
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
Not Specified
Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-20 to +80
GPIO Connector Type:
6-pin M7
Machine Vision Standard:
CoaXPress 2.0, GenICam
Operating System:
Software Driver: Windows

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Utilize Full Sensor Potential in Both Resolution and Speed
  • High Bandwidth CoaXPress 2.0 (CXP-12) Cameras
  • CXP-12 Interface Card 1C Included with Cameras

The Basler boost CoaXPress 2.0 cameras combine the performance of a high resolution sensor with the high bandwidth of the CoaXPress 2.0 interface. The CXP-12 interface can achieve speed and bandwidth of up to 12.5 gigabits per second, which is ideal for applications where high data rates and short latency periods are required. These cameras work with Basler’s Pylon software. The camera kits include a camera (without a mount), a CXP-12 interface card 1C, a CXP data cable, 2 heat sinks, a C-mount lens adapter, and an I/O cable. The Basler boost CoaXPress 2.0 cameras are a great choice for applications that require high data rates and resolutions and where the camera’s image data must be transferred over long distances.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin