eo_logo
 
Product added to cart

Basler ace2 a2A5320-23ucPRO Color USB3 Pro Camera

Basler ace2 USB 3.0 Cameras (Front)

Basler ace2 USB 3.0 Cameras (Front) Basler ace2 USB 3.0 Cameras (Back)
×
Stock #16-638 Contact Us
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,49,553
Qty 1+
₹1,49,553
Volume Pricing
Request Quote
Get Product Downloads
Video Output:
USB 3.0
Type:
Color Camera
Manufacturer:
Basler
Mounting Threads:
¼-20 with Tripod Mount Adapter #16-641
Image Buffer:
Not Specified
Camera Family:
ace2
Model Number:
a2A5320-23ucPRO
Imaging Sensor:
Sony IMX542
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1.1"
Resolution (MegaPixels):
16.10
Pixels (H x V):
5,320 x 3,032
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
14.6 x 8.3
Frame Rate (fps):
23.00
Pixel Depth:
8/10/12 bit
Exposure Time:
Freely Programmable
Connector:
USB 3.0, Micro-B
Power Supply:
Power over USB
Power Consumption (W):
4.3
GPIOs:
1 opto-coupled input line, 2 general purpose I/O (GPIO) lines
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or Free-Run
Dimensions (mm):
36.3 x 29 x 29 (excludes connectors and lens mount)
Weight (g):
<90
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
70.8
Operating Temperature (°C):
-10 to +60
Storage Temperature (°C):
-20 to +80
GPIO Connector Type:
6-pin M8
Machine Vision Standard:
USB3 Vision v1.0, GenICam

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • USB 3.0 with SONY Pregius S Sensors up to 24MP and 160 fps
  • Proven Compact Housing (29 x 29mm)
  • Powerful Computer Vision Feature Set with Optional Beyond Features
  • Basler ace USB 3.0 Cameras Also Available

Basler ace2 USB 3.0 Cameras are available in two versions that provide optimized hardware design, proven compact and robust housing, and state of the art CMOS sensor technology with excellent image quality from Sony’s 2nd-Gen Pregius, 3rd-Gen STARVIS, or the latest 4th-Gen Pregius S sensors. These second-generation Ace cameras include all of the components of the first-generation Ace cameras along with integrated features such as a status LED, removable IR cut filter, and robust M8 connector. The Basler ace2 USB 3.0 Camera Basic version offers excellent price to performance ratio with powerful Computer Vision feature set, while the Pro version unlocks unique advanced Beyond features such as Pixel Beyond and Compression Beyond for maximum performance to meet with demanding application requirements. These cameras include the industry proven Basler Pylon SDK Software and Driver and conform to GenICam (USB3 Vision) standards, making them a fast and cost-effective solution to software integration. Basler ace2 Cameras are available in both USB 3.0 and GigE interfaces and are ideal for a wide range of applications such as factory automation and industrial robotics.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin