eo_logo
 
Product added to cart

Basler ace2 a2A2840-67g5mUV Ultraviolet (UV) 5GigE Camera

Basler ace2 Ultraviolet (UV) GigE Camera

Basler ace2 Ultraviolet (UV) GigE Camera

Basler ace2 Ultraviolet (UV) GigE Camera Basler ace2 Ultraviolet (UV) GigE Camera - Back
×
Stock #72-581 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹5,74,026
Qty 1+
₹5,74,026
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Ultraviolet (UV) Camera
Manufacturer:
Basler
Camera Family:
ace2
Model Number:
a2A2840-67g5mUV

Physical & Mechanical Properties

Dimensions (mm):
36.3 x 29 x 29
Weight (g):
<105
Housing:
Full

Sensor

Image Buffer:
Not Specified
Imaging Sensor:
SONY IMX487
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
2/3"
Resolution (MegaPixels):
8.10
Pixels (H x V):
2,856 x 2,848
Pixel Size, H x V (μm):
2.74 x 2.74
Sensing Area, H x V (mm):
7.78 x 7.78
Frame Rate (fps):
67.00
Pixel Depth:
8/10/12 bit
Exposure Time:
Freely Programmable
Dynamic Range (dB):
Not Specified
Machine Vision Standard:
GigE Vision 2.0, GenICam

Electrical

Power Consumption (W):
5.7

Hardware & Interface Connectivity

Video Output:
5GigE (PoE)
Connector:
5GigE, RJ45 with Screw Locks
Power Supply:
Power over GPIO with #16-644
GPIOs:
1 opto-coupled input line, 2 general purpose I/O (GPIO) lines
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or Free-Run
Interface Port Orientation:
Back Panel
GPIO Connector Type:
6-pin M8

Threading & Mounting

Mounting Threads:
¼-20 with Tripod Mount Adapter #16-641
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
-10 to 50
Storage Temperature (°C):
-20 to +80

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • UV (200 – 400nm) Imaging Capabilities with 8.1MP, 2.3” Sensor Format
  • Compact Housing (29 x 29mm)
  • Framerates up to 67fps
  • Powerful Computer Vision Feature Set with Beyond Features

Basler ace2 Ultraviolet (UV) Cameras integrate the Sony IMX487 Pregius S UV Sensor for high sensitivity in the 200 – 400nm UV spectrum. Featuring a compact 29 x 29mm form factor with 8.1MP sensor resolution, global shutter, and a 2/3” sensor format, these cameras are easily integrated into a variety of inspection applications. Basler ace2 Ultraviolet (UV) cameras integrate advanced Beyond software features for more efficient bandwidth use and more flexible scalability of pixel sizes, maximizing camera performance for demanding application requirements. These cameras are available in either GigE, 5GigE, or USB3.0 interfaces for high data throughput and are ideal for inspection applications operating within the ultraviolet (UV) wavelength such as wafer inspection, material sorting, security and surveillance, and solar inspection.

Imaging Lens Selector

Imaging
 

 
0
1
2
3
4
5
6
 
×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin