eo_logo
 
Product added to cart

Basler ace acA800-200gm Monochrome GigE Camera

Basler ace GigE Cameras

Basler ace GigE Cameras

Basler ace GigE Cameras
×
Stock #33-984 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹42,543
Qty 1+
₹42,543
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads

Product Details

Type:
Monochrome Camera
Manufacturer:
Basler
Camera Family:
ace
Model Number:
acA800-200gm

Physical & Mechanical Properties

Dimensions (mm):
42 x 29 x 29 (excludes connectors and lens mount)
Weight (g):
90
Housing:
Full

Sensor

Imaging Sensor:
ON Semi PYTHON 500
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/3.6"
Resolution (MegaPixels):
0.50
Pixels (H x V):
800 x 600
Pixel Size, H x V (μm):
4.8 x 4.8
Sensing Area, H x V (mm):
3.84 x 2.88
Frame Rate (fps):
240.00
Pixel Depth:
10 bit
Exposure Time:
Freely Programmable
Machine Vision Standard:
GigE Vision

Performance

Power Consumption (W):
3.5 (12VDC External Power Supply)
3.5 (PoE)
Dynamic Range (dB):
57.3

Hardware & Interface Connectivity

Video Output:
GigE (PoE)
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately:
USA: #68-466
Europe: #68-466
Japan: #68-466
Korea: #68-466
China: #68-466
GPIOs:
1 opto-coupled input line, 1 opto-coupled output line, 1 general purpose I/O (GPIO) line
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or Free-Run
Interface Port Orientation:
Back Panel
GPIO Connector Type:
6-pin Hirose (HR10)
Operating System:
Software Driver: Windows, Linux - 32 and 64 bit

Threading & Mounting

Mounting Threads:
¼-20 with Tripod Mount Adapter #88-517
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-20 to +80

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Perfect Analog Replacement
  • Ultra-Small Form Factor
  • Power Over Ethernet (PoE)
  • Includes Basler Pylon Driver

Basler ace GigE Cameras are economical Gigabit Ethernet cameras that provide an ideal upgrade opportunity for analog camera users. With a small form factor matching that of many analog cameras (29 x 29mm), the ace can be a drop-in replacement to an existing analog system or a great choice to start a new project. Basler ace GigE Cameras can use Power Over Ethernet (PoE) (2 GigE cables required). The cameras can have long cable lengths and are the optimal choice for use on a factory floor. All cameras include the industry-proven Basler Pylon SDK Software and Driver.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin