eo_logo
 
Product added to cart

Basler ace acA3800-10gc Color GigE Camera

See More by Basler
Basler ace GigE Cameras

Basler ace GigE Cameras

Basler ace GigE Cameras
×
Stock #89-979 8 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹64,000
Volume Pricing
Qty 1+ ₹64,000 each
Need More? Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type:
Color Camera
Model Number:
acA3800-10gc
Manufacturer:
Basler
Camera Series:
ace
Spectrum:
Color

Physical & Mechanical Properties

Dimensions (mm):
42 x 29 x 29 (excludes connectors and lens mount)
Weight (g):
90
Housing:
Full

Sensor

Sensor Format:
1/2.3"
Resolution (Megapixels):
10.60
Frame Rate (fps):
10.00
Pixels (H x V):
3,856 x 2,764
Pixel Size, H x V (μm):
1.67 x 1.67
Sensing Area, H x V (mm):
6.44 x 4.62
Imaging Sensor:
ON Semi MT9J003
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Rolling
Pixel Depth:
12 bit
Exposure Time:
Freely Programmable
Dynamic Range (dB):
Not Specified
Machine Vision Standard:
GigE Vision

Electrical

Power Consumption (W):
3.3 (12VDC External Power Supply)
3.7 (PoE)

Hardware & Interface Connectivity

Interface:
GigE (PoE)
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately:
USA: #68-466
Europe: #68-466
Japan: #68-466
Korea: #68-466
China: #68-466
GPIOs:
1 opto-coupled input line, 1 opto-coupled output line, 1 general purpose I/O (GPIO) line
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or Free-Run
Interface Port Orientation:
Back Panel
GPIO Connector Type:
6-pin Hirose (HR10)
Operating System:
Software Driver: Windows, Linux - 32 and 64 bit

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
¼-20 with Tripod Mount Adapter #88-517

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-20 to +80

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Perfect Analog Replacement
  • Ultra-Small Form Factor
  • Power Over Ethernet (PoE)
  • Includes Basler Pylon Driver

Basler ace GigE Cameras are economical Gigabit Ethernet cameras that provide an ideal upgrade opportunity for analog camera users. With a small form factor matching that of many analog cameras (29 x 29mm), the ace can be a drop-in replacement to an existing analog system or a great choice to start a new project. Basler ace GigE Cameras can use Power Over Ethernet (PoE) (2 GigE cables required). The cameras can have long cable lengths and are the optimal choice for use on a factory floor. All cameras include the industry-proven Basler Pylon SDK Software and Driver.

Technical Information

MT9P031 Sensor QE Curve
MT9P031 Sensor QE Curve
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin