eo_logo
 
Product added to cart

Basler Ace acA3088-57um USB 3.0 Monochrome Camera

See More by Basler

Basler ace USB 3.0 Cameras (Front)

Basler ace USB 3.0 Cameras (Front) Basler ace USB 3.0 Cameras (Back)
×
Stock #37-213 2 In Stock Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹43,200
Volume Pricing
Qty 1+ ₹43,200 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Monochrome Camera
Model Number:
acA3088-57um
Manufacturer:
Basler
Camera Series:
ace
Spectrum:
Monochrome

Physical & Mechanical Properties

Dimensions (mm):
29.3 x 29 x 29 (excludes connectors and lens mount)
Weight (g):
80
Housing:
Full

Sensor

Image Buffer:
Not Specified
Sensor Format:
1/1.8"
Resolution (Megapixels):
6.00
Frame Rate (fps):
59.00
Pixels (H x V):
3,088 x 2,064
Pixel Size, H x V (μm):
2.4 x 2.4
Sensing Area, H x V (mm):
7.41 x 4.95
Imaging Sensor:
Sony IMX178
Type of Sensor:
Progressive Scan CMOS
Shutter Type:
Rolling
Pixel Depth:
10/12 bit
Exposure Time:
Programmable via camera API
Dynamic Range (dB):
73.0
Machine Vision Standard:
USB3 Vision v1.0

Electrical

Power Consumption (W):
3

Hardware & Interface Connectivity

Interface:
USB 3.0
Connector:
USB 3.0, Micro-B with Screw Locks
Power Supply:
Power over USB
GPIOs:
1 opto-coupled input line, 1 opto-coupled output line, 2 general purpose I/O (GPIO) lines
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or Free-Run
Interface Port Orientation:
Back Panel
GPIO Connector Type:
6-pin Hirose (HR10)

Threading & Mounting

Mount:
C-Mount
Mounting Threads:
¼-20 with Tripod Mount Adapter #88-517

Environmental & Durability Factors

Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-20 to +80

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • High Speed USB 3.0 Interface
  • Ultra-Small Form Factor
  • Fully USB3 Vision Compliant

Basler ace USB 3.0 Cameras are an ideal choice for analog camera users looking to upgrade to digital, or for FireWire or USB 2.0 users looking for faster data transfer rates. Basler ace USB 3.0 Cameras are fully USB3 Vision compliant and feature a small, 29 x 29mm form factor that makes them easy drop-in replacements for many analog, FireWire, or USB 2.0 cameras. Additionally, these USB 3.0 cameras feature screw-locking USB 3.0 ports for increased ruggedness in demanding applications, such as factory floor use. All cameras include the Basler Pylon SDK software and driver.

Technical Information

MT9P031 Sensor QE Curve
MT9P031 Sensor QE Curve
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin