eo_logo
 
Product added to cart

Basler ace acA1920-40um Monochrome USB 3.0 Camera

×
Stock #33-980 10 to 12 days
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹50,373
Qty 1+
₹50,373
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Video Output:
USB 3.0
Type:
Monochrome Camera
Manufacturer:
Basler
Mounting Threads:
¼-20 with Tripod Mount Adapter #88-517
Image Buffer:
Not Specified
Camera Family:
ace
Model Number:
acA1920-40um
Imaging Sensor:
Sony IMX249
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global
Camera Sensor Format:
1/1.2"
Resolution (MegaPixels):
2.30
Pixels (H x V):
1,920 x 1,200
Pixel Size, H x V (μm):
5.86 x 5.86
Sensing Area, H x V (mm):
11.25 x 7.03
Frame Rate (fps):
41.00
Pixel Depth:
10/12 bit
Exposure Time:
Freely Programmable
Connector:
USB 3.0, Micro-B with Screw Locks
Power Supply:
Power over USB
Power Consumption (W):
2.5
GPIOs:
1 opto-coupled input line, 1 opto-coupled output line, 2 general purpose I/O (GPIO) lines
Synchronization:
Hardware Trigger (GPIO) or Free-Run
Dimensions (mm):
29.3 x 29 x 29 (excludes connectors and lens mount)
Weight (g):
80
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
73.5
Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-20 to +80
GPIO Connector Type:
6-pin Hirose (HR10)
Machine Vision Standard:
USB3 Vision v1.0
Operating System:
Software Driver: Windows 32 and 64 bit, Linux, OS X

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • High Speed USB 3.0 Interface
  • Ultra-Small Form Factor
  • Fully USB3 Vision Compliant

Basler ace USB 3.0 Cameras are an ideal choice for analog camera users looking to upgrade to digital, or for FireWire or USB 2.0 users looking for faster data transfer rates. Basler ace USB 3.0 Cameras are fully USB3 Vision compliant and feature a small, 29 x 29mm form factor that makes them easy drop-in replacements for many analog, FireWire, or USB 2.0 cameras. Additionally, these USB 3.0 cameras feature screw-locking USB 3.0 ports for increased ruggedness in demanding applications, such as factory floor use. All cameras include the Basler Pylon SDK software and driver.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin