eo_logo
 
Product added to cart

Basler ace acA1600-60gc Color GigE Camera

Basler ace GigE Cameras

Basler ace GigE Cameras

Basler ace GigE Cameras
×
Stock #88-331 10 to 12 days
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹71,253
Qty 1+
₹71,253
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Video Output:
GigE (PoE)
Type:
Color Camera
Manufacturer:
Basler
Mounting Threads:
¼-20 with Tripod Mount Adapter #88-517
Camera Family:
ace
Model Number:
acA1600-60gc
Imaging Sensor:
e2v EV76C560
Type of Sensor:
Progressive Scan CMOS
Type of Shutter:
Global and Rolling
Camera Sensor Format:
1/1.8"
Resolution (MegaPixels):
2.00
Pixels (H x V):
1,600 x 1,200
Pixel Size, H x V (μm):
4.5 x 4.5
Sensing Area, H x V (mm):
7.2 x 5.4
Frame Rate (fps):
60.00
Pixel Depth:
12 bit
Exposure Time:
Freely Programmable
Connector:
GigE, RJ45 with Screw Locks
Power Supply:
Power Supply Required and Sold Separately:
USA: #68-466
Europe: #68-466
Japan: #68-466
Korea: #68-466
China: #68-466
Power Consumption (W):
2.1 (12VDC External Power Supply)
2.7 (PoE)
GPIOs:
1 opto-coupled input line, 1 opto-coupled output line, 1 general purpose I/O (GPIO) line
Synchronization:
Hardware Trigger (GPIO), Software Trigger, or Free-Run
Dimensions (mm):
42 x 29 x 29 (excludes connectors and lens mount)
Weight (g):
90
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Dynamic Range (dB):
Not Specified
Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-20 to +80
GPIO Connector Type:
6-pin Hirose (HR10)
Machine Vision Standard:
GigE Vision
Operating System:
Software Driver: Windows, Linux - 32 and 64 bit

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Perfect Analog Replacement
  • Ultra-Small Form Factor
  • Power Over Ethernet (PoE)
  • Includes Basler Pylon Driver

Basler ace GigE Cameras are economical Gigabit Ethernet cameras that provide an ideal upgrade opportunity for analog camera users. With a small form factor matching that of many analog cameras (29 x 29mm), the ace can be a drop-in replacement to an existing analog system or a great choice to start a new project. Basler ace GigE Cameras can use Power Over Ethernet (PoE) (2 GigE cables required). The cameras can have long cable lengths and are the optimal choice for use on a factory floor. All cameras include the industry-proven Basler Pylon SDK Software and Driver.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin