eo_logo
 
Product added to cart

Allied Vision Prosilica GC1290C 1/3" CCD GigE Color Camera

See More by Allied Vision
×
Stock #66-983 Clearance 10 to 12 days
×
Similar Cameras
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,05,531
Qty 1+
₹1,05,531
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Video Output:
GigE
Type:
Color Camera
Manufacturer:
Allied Vision
Mounting Threads:
¼-20 with Tripod Mount Adapter #63-432
Image Buffer:
64MB
Note:
C-Mount features adjustable back focus
Camera Family:
Prosilica GC
Model Number:
GC1290C
Imaging Sensor:
Sony ICX445
Type of Sensor:
Progressive Scan CCD
Type of Shutter:
Global
Camera Sensor Format:
1/3"
Resolution (MegaPixels):
1.20
Pixels (H x V):
1,280 x 960
Pixel Size, H x V (μm):
3.75 x 3.75
Sensing Area, H x V (mm):
4.8 x 3.6
Frame Rate (fps):
32.00
Pixel Depth:
12 bit
Exposure Time:
12μs - 60s
Connector:
GigE, RJ45
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-281
Europe: #15-281
Japan: #15-281
China: #15-281
Power Consumption (W):
3 (12VDC External Power Supply)
GPIOs:
1 opto-isolated input, 1 opto-isolated output, 1 non-isolated input, 1 non-isolated output
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Dimensions (mm):
45.7 x 42.9 x 33 (excludes connectors and lens mount)
Weight (g):
106
Mount:
C-Mount
Housing:
Full
Interface Port Orientation:
Back Panel
Operating Temperature (°C):
0 to +50
Storage Temperature (°C):
-10 to +70
GPIO Connector Type:
12-pin Hirose (HR10)
Machine Vision Standard:
GigE Vision v1.2, GenICam SFNC V1.2.1

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Description

GigE Cable and Power Supply, both required for camera operation, are sold separately.

Product Family Description

  • Compact Size
  • High Frame Rates
  • Region of Interest Readout (AOI Partial Scan)
  • Windows SDK and Linux SDK Included

Allied Vision Prosilica GC Series GigE Cameras are compact, high-performance machine vision cameras with Gigabit Ethernet interface (GigE Vision™). The GigE interface allows for very fast frame rates and long cable lengths (up to 100 meters). Intended for use in industrial and factory environments, these cameras high speed and long cable length make them ideal for production line factory automation or offline inspection. Allied Vision Prosilica GC Series GigE Cameras come with the GigE Vision™ driver, Windows, and Linux SDK. These cameras come in monochrome or color, in a variety of resolutions.  

Note: GigE Cable and Power Supply, both required for camera operation, are sold separately.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin