eo_logo
 
Product added to cart

Allied Vision Guppy Pro F-201 1/1.8" CCD Color Camera

See More by Allied Vision
×
Stock #68-570 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,49,400
Qty 1+
₹1,49,400
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Color Camera
Manufacturer:
Allied Vision
Camera Family:
Guppy Pro
Model Number:
F-201

Physical & Mechanical Properties

Dimensions (mm):
29 x 29 x 29 (excludes connectors and lens mount)
Weight (g):
70
Housing:
Full

Sensor

Image Buffer:
64MB
Imaging Sensor:
Sony ICX274
Type of Sensor:
Progressive Scan CCD
Type of Shutter:
Global
Camera Sensor Format:
1/1.8"
Resolution (MegaPixels):
2.00
Pixels (H x V):
1,624 x 1,234
Pixel Size, H x V (μm):
4.4 x 4.4
Sensing Area, H x V (mm):
7.2 x 5.4
Frame Rate (fps):
14.00
Pixel Depth:
12 bit
Exposure Time:
Via Software
Dynamic Range (dB):
Not Specified
Machine Vision Standard:
IIDC Standard v1.31

Electrical

Power Consumption (W):
<3.5 (12VDC External Power Supply)

Hardware & Interface Connectivity

Video Output:
FireWire.b
Connector:
FireWire, IEEE 1394b
Power Supply:
Power over FireWire, or with Power Supply Sold Separately:
USA: #15-281
Europe: #15-281
Japan: #15-281
China: #15-281
GPIOs:
1 configurable opto-coupled input, 3 configurable opto-coupled outputs
Synchronization:
Hardware Trigger (GPIO) or Software Trigger
Interface Port Orientation:
Back Panel
GPIO Connector Type:
12-pin Hirose (HR10)
Power Requirement:
Supplied via IEEE-1394 cable or 12-pin Hirose

Threading & Mounting

Mounting Threads:
¼-20 with Tripod Mount Adapter #68-585
Mount:
C-Mount

Environmental & Durability Factors

Operating Temperature (°C):
+5 to +45
Storage Temperature (°C):
-10 to +70

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

  • Small Form Factor
  • FireWire.b Interface
  • Low Cost
  • Up to 120fps

Allied Vision Guppy Pro FireWire.b Cameras are a part of Allied Vision's Guppy Pro line of cameras, which bring high quality imaging at a low price point. These cameras are perfect for any number of applications from factory automation to benchtop microscopy. An ideal upgrade for an analog camera system, these cameras come in sensor formats from ¼" to ½" and feature 64MB of onboard memory. Allied Vision Guppy Pro FireWire.b Cameras have basic firewire cable included as well as driver and SDK. The cameras come in either monochrome or color. 

Accessories

Title CompareStock Number  Price Buy
12-pin Hirose I/O Cable, 3m (for Manta, Prosilica GT/GC, Guppy Pro and Stingray Series) #63-757 ₹5,700   Request Quote
  • 10 to 12 days
    ×
12-pin Hirose Trigger Cable to BNC, 2m (for Manta, Prosilica GT/GC, Guppy Pro and Stingray Series) #88-367 ₹4,300   Request Quote
  • 10 to 12 days
    ×
12-pin Hirose I/O Cable, 5m (for Manta, Prosilica GT/GC, Guppy Pro and Stingray Series) #62-712 ₹6,600   Request Quote
  • 10 to 12 days
    ×
¼-20 Mounting Adapter for Guppy Pro #68-585 ₹2,400   Request Quote
  • 10 to 12 days
    ×
3.5mm C Series Fixed Focal Length Lens #89-410 ₹28,188   Request Quote
  • 10 to 12 days
    ×
4.5mm C Series Fixed Focal Length Lens #86-900 ₹28,188   Request Quote
  • 10 to 12 days
    ×
6mm C Series Fixed Focal Length Lens #67-709 ₹22,707   Request Quote
  • 10 to 12 days
    ×
12mm UC Series Fixed Focal Length Lens #33-303 ₹20,358   Request Quote
  • 10 to 12 days
    ×
16mm UC Series Fixed Focal Length Lens #33-304 ₹20,358   Request Quote
  • 7 days
    ×
25mm UC Series Fixed Focal Length Lens #33-305 ₹20,358   Request Quote
  • 10 to 12 days
    ×

Imaging Lens Selector

Imaging
 

 
0
1
2
3
4
5
6
 
×

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin