eo_logo
 
Product added to cart

Adjustable Optical Slit, Manual Micrometer Driven

×
Stock #40-488 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹35,942
Volume Pricing
Qty 1-5 ₹35,942 each
Qty 6-10 ₹31,717 each
Qty 11+ ₹29,259 each
Need More? Request Quote
Product Downloads

Specifications

Physical & Mechanical Properties

Construction:
Black Anodized Metal Housing
Slit Length (mm):
6.3
Clear Aperture CA (mm):
6.00
Dimensions (mm):
Housing: 55.5 L x 38.1 H x 22.2 T
Tube: 28 L x 23 D
Scale Divisions:
0.02mm

Threading & Mounting

Mounting Threads:
¼-20

Regulatory Compliance

Certificate of Conformance:

Product Details

  • 6mm Maximum Clear Slit Opening
  • Fine Micrometer-Driven Mechanical Slit Adjustment
  • ¼-20 Hole for Mounting

The Adjustable Optical Slit utilizes a precision micrometer drive for fine beam shaping and aperture control in an optical system. The adjustable mechanical slit opens evenly from fully closed (center) to 6.0mm (maximum clear opening). The adjustable mechanical slit mechanism is mounted in a black anodized metal housing 55.5mm long x 38.1mm high x 22.2mm thick with a 28mm long x 23mm diameter tube protruding from the face. A removable tube is threaded into the main body of the mechanical slit housing for use as a light baffle, and a ¼-20 mounting hole on the bottom of the housing is centered on the base. Slit length is 6.3mm at the center of the aperture.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin