eo_logo
 
Product added to cart

ACC-01-6002 USB3 hub 4 port board level

See More by Teledyne FLIR
FLIR Blackfly® S USB 3.1 Board Level Cameras - Front

FLIR Blackfly® S USB 3.1 Board Level Cameras - Front

FLIR Blackfly® S USB 3.1 Board Level Cameras - Front
×
Stock #70-322 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹13,137
Qty 1+
₹13,137
Volume Pricing
Request Quote
Product Downloads

Specifications


Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • USB3 Vision and GenICam Compliant
  • Ultra-Compact, 29 x 29 x 10mm, Board Level Cameras
  • Supports the Trigger-to-Image Reliability (T2IR) Framework
  • Fully Housed Versions Available

Teledyne Imaging FLIR/IIS Blackfly S: Advanced Machine Vision Cameras with powerful features

Capture the images you need from advanced sensors in enclosed or board-level configurations 
 
The Blackfly® S is a versatile and compact machine vision camera series that leverages the industry’s most advanced area scan sensors in an ultra-compact form factor. It combines powerful features that easily produce the exact images required, accelerating application development.  Combining both automatic and precise manual controls over image capture and on-camera pre-processing.  With options ranging from high-speed performance, high-resolution images, polarization, or low-light sensitivity, the Blackfly® S series of cameras can deliver the required results. 
 
With the selection of camera variations all sharing the same form factor, it makes it easy to develop once, deploy anywhere.  On camera features include IEEE1588 clock synchronization and full compatibility with popular third-party software supporting either GigE Vision or USB3 Vision interfaces. The Blackfly® S is available in GigE, USB3, cased, and board-level versions.

Note: Board level cameras with exposed electronics are intended for system integration and may not be suitable for end users. USB3 cableand Lens Mounts sold separately. FLIR’s Spinnaker software development kit (SDK) is available for free download. FPC cable and adapter are required for USB3 connectivity and sold separately.

Blackfly® S Board level [USB3 or GigE]

  • Board level models enable OEMs to develop smaller, lighter, and lower cost solutions with embedded system connectivity and rich features. Ready for integration with proven compatibility with popular SBCs and SOMs.

Features  

  • Ultra-compact form factor (29mm x 29mm x 39mm)
  • Leverage the latest CMOS sensors and new on-camera image processing features
  • Harness increased binning flexibility, powerful auto-exposure controls and robust color transformation tools
  • Improve cycle time using advanced camera controls and programmable logic
  • Utilize sequencer, chunk data, event notification, counters, timers and logic blocks
  • Choice of CMOS global shutter, polarization, and high-sensitivity BSI sensors 
  • Data interface options: GigE, USB3
  • Color transformation tools for true-to-life color 
  • Advanced auto-algorithms or precise manual control over image capture and on-camera pre-processing 
  • On-camera features such as IEEE1588 clock synchronization, lossless compression, and deep learning inference 
  • Compatible with third-party software and hardware 
  • Support for a wide range of operating systems and host system architectures 
  • Rich sample code and descriptive API logging 
  • Simplified product iteration with consistent form factor across sensor sizes
  • Camera control via FlyCapture SDK or 3rd-party USB3 Vision software

Applications

  • Intelligent Transportation Systems
  • Factory automation 
  • Bar code reading
  • 3D scanning 
  • Life science instrumentation 
  • Biometrics kiosk solutions 
  • Ophthalmoscopy 
  • Automated optical inspection
  • Food & Beverage industry

Accessories

Title CompareStock Number  Price Buy
FPC Cable for Board Level Blackfly S, 15cm #28-655 ₹2,140   Request Quote
  • Contact Us
    ×
FPC Cable for Board Level Blackfly S, 30cm #28-656 ₹3,071   Request Quote
  • Contact Us
    ×
FPC Cable for Board Level Blackfly S, 30mm #28-657 ₹1,027   Request Quote
  • Contact Us
    ×
GPIO Cable with 6-pin JST Connector, 0.3m #28-661 ₹835   Request Quote
  • Contact Us
    ×
Cast Metal S-Mount (M12) Lens Holder #28-662 ₹3,819   Request Quote
  • 10 to 12 days
    ×
Cast Metal S-Mount (M12) Lens Holder with IR Filter #28-663 ₹2,793   Request Quote
  • 10 to 12 days
    ×
S-Mount Front for Blackfly S Board Level Cameras #28-664 ₹3,819   Request Quote
  • Contact Us
    ×
S-Mount Front & IR Filter for Blackfly S Board Level Cameras #28-665 ₹8,178   Request Quote
  • 10 to 12 days
    ×
C-Mount Front for Blackfly S Board Level Cameras #28-666 ₹8,352   Request Quote
  • Contact Us
    ×
C-Mount Front & IR Filter for Blackfly S Board Level Cameras #28-667 ₹8,874   Request Quote
  • 10 to 12 days
    ×
CS-Mount Front for Blackfly S Board Level Cameras #28-668 ₹11,397   Request Quote
  • Contact Us
    ×
CS-Mount Front & IR Filter for Blackfly S Board Level Cameras #28-669 ₹11,397   Request Quote
  • 10 to 12 days
    ×
Heatsink for Blackfly S Board Level Cameras #28-670 ₹7,656   Request Quote
  • Contact Us
    ×
6 in 20PIN 0.5MM Ribbon Cable #28-671 ₹1,131   Request Quote
  • 10 to 12 days
    ×
FPC To Micro B USB3 Adapter #28-672 ₹1,583   Request Quote
  • Contact Us
    ×
FPC to Type A USB3 Adapter #28-673 ₹3,819   Request Quote
  • Contact Us
    ×
FPC to RJ45 POE GigE Adapter #28-674 ₹4,193   Request Quote
  • 10 to 12 days
    ×
ACC-01-1203 PCIEx4 adapter 4x1channel #70-310 New ₹14,355   Request Quote
  • 10 to 12 days
    ×
ACC-01-1204 USB 3.0 to PCIe x4 adapter #70-311 New ₹18,270   Request Quote
  • 10 to 12 days
    ×
ACC-01-2303 1m USB3 Cable TypeA-MicroB #70-313 New ₹2,793   Request Quote
  • 10 to 12 days
    ×
ACC-01-2304 1m metal USB TypeA-MicroB #70-314 New ₹3,819   Request Quote
  • Contact Us
    ×
ACC-01-2305 3m metal USB3 TypeA-MicroB #70-315 New ₹4,959   Request Quote
  • 10 to 12 days
    ×
ACC-01-6001 USB3 Hub VIA VL812 #70-321 New ₹6,960   Request Quote
  • 10 to 12 days
    ×
ACC-01-6002 USB3 hub 4 port board level #70-322 New ₹13,137   Request Quote
  • 10 to 12 days
    ×

Related Products

Resources

Filter

Working Distance and Focal Length Basics

Working distance and focal length are two of the most fundamental parameters of any imaging system. Learn more in this hands-on video demo.

View Now

Sensor Performance and Limitations

Imaging Electronics 101: Basics of Digital Camera Settings for Improved Imaging Results

Do you want to improve your imaging results? Go back to the basics of camera settings, learn how these important aspects can affect your image at Edmund Optics.

View Now

Imaging Electronics 101: Camera Resolution for Improved Imaging System Performance

Camera resolution is one of the many aspects contributing to the quality of your imaging system. Find key parameters and tech tips at Edmund Optics.

View Now

Imaging Electronics 101: Understanding Camera Sensors for Machine Vision Applications

The performance of an imaging system relies on a number of things, including imaging electronics. Before using your imaging system, learn about camera sensors at Edmund Optics.

View Now

How Do Cameras Work?

Optical Engineer Kevin Quist explains how cameras work, describing sensors, lenses, and pixels in a kid-friendly way

View Now

Advancements in Short Wave Infrared Sensors

What is a progressive scan camera and when should I use one?

I recently removed an optical low pass filter from my digital camera. Do you have any suggestions on how to measure its Modulation Transfer Function (MTF)?

I recently removed the IR cut filter from my camera and did not replace it with any type of clear glass. It has since lost sensitivity in the IR, which was the goal, but also focus ability in the optics. Can you explain why this is so?

Does Edmund Optics sell cameras with APS-C or APS-H sensors?

Does Edmund Optics sell cameras with a TFL Mount?

Is there a difference between the resolution capability of a monochrome and a color camera?

Automatic Gain Control (AGC)

Back Light Compensation

Bayer Filter

Binning

Blooming

Board-Level Camera

Jitter

Scheimpflug Condition

Time Delay Integration (TDI)

Sensors and Lenses

Imaging lenses and sensors must be paired together with special attention.

View Now

Imaging Fundamentals

Want to understand the basic concepts of imaging? Learn more about essential terms and how they incorporate in the imaging industry at Edmund Optics.

View Now

From Lens to Sensor: Limitations on Collecting Information

Trying to understand how much information you can obtain from a lens and sensor? Learn more about the limitations of collecting data at Edmund Optics.

View Now

Cameras

Are you new to imaging or looking for a refresh on camera types? Learn about the advantages to camera types, digital interfaces, and more at Edmund Optics.

View Now

Object Space Resolution

Are you new to imaging and want to learn more about lens magnification? Learn more about lens magnification and other key imaging concepts at Edmund Optics.

View Now

Relative Illumination, Roll-Off, and Vignetting

In order to understand vignetting, it is important to understand sensor sizes, formats, and roll-off and relative illumination. Find out more at Edmund Optics.

View Now

Imaging Innovation Summit Keynote

Master the mindset needed for building an imaging system from asking the right questions to properly combining imaging technologies.

View Now

Edmund Optics Imaging Lab Module 1: Imaging Overview

Learn how to specify imaging system components.

View Now

LIGHT TALK - EPISODE 2: Increasing Imaging Sensor Sizes with Katie Schwertz

Join our discussion about increasing imaging sensor sizes and what that means for optical designers in the second episode of our LIGHT TALKS series.

View Now

Imaging System Parameter Calculator

Imaging Lens Selector

What is the difference between Primary Magnification and System Magnification?

I need a video lens for my camera - but where do I start?

Aspect Ratio

Back Flange Distance

Charge-Coupled Device (CCD)

Color Sensor

Digital Signal

Digital Signal Processing (DSP)

Electronic Shutter

Gain

Gamma

Horizontal Resolution

Image Capture Board (Frame Grabber)

Integration Time

Minimum Sensitivity

Monochrome Sensor

Polychromatic

Primary Magnification (PMAG)

Progressive Scan

Relative Illumination (RI)

Sensing Area

Shutter Speed

S-Mount

T-Mount

White Balance

Best Practices for Better Imaging

Do you use imaging systems constantly in your professional field? Learn top tips for improving your imaging system and practices at Edmund Optics.

View Now

What is Imaging?

In imaging, light rays are mapped from an object onto an imaging sensor by an imaging lens, to reproduce the characteristics and likeness of the object for the purposes of inspection, sorting, or analysis.

View Now

Resolution and MTF Testing

Machine Vision for Golf Simulators

Imaging lenses are critical components of the quickly-growing golf simulator market. Learn how to select the right lenses and cameras!

View Now

Lens Types, Resolution, and Sensor Coverage

No imaging lens is the ideal choice for every type of imaging sensor, as multiple tradeoffs must be weighed and prioritized for every application.

View Now

Axial and Lateral Chromatic Aberration

Chromatic aberrations impact the performance of imaging systems in many different ways, as exemplified in this hands-on demonstration.

View Now

Edmund Optics Imaging Lab 1.1: Field of View

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.2: Working Distance

Edmund Optics Imaging Lab 1.5: Sensor Size

Learn how to specify imaging system components.

View Now

LIGHT TALK - EPISODE 1: Machine Vision Trends with Nick Sischka

Join our discussion around machine vision trends including such as increasing resolution and new sensors in the first episode of our LIGHT TALKS series.

View Now

Hyperspectral & Multispectral Imaging – TRENDING IN OPTICS: EPISODE 7

Hyperspectral and multispectral imaging are imaging technologies that capture information from a broader portion of the electromagnetic spectrum.

View Now

Next generation image sensors: Are suppliers ready to meet growing customer expectations?

Complementary Metal Oxide Semiconductor (CMOS)

Contrast

Dynamic Range

Frame Rate

Monochromatic

Pixel

Pixel Clock

Pixel Depth

Sensor Format

Signal-to-Noise Ratio (SNR)

Spatial Frequency

Resolution and Contrast Comparison

Learn how Edmund Optics maintains optical performance across the entire image plane through this resolution and contrast comparison using our C Series FFL lens.

View Now

Understanding Camera Mounting Interfaces

Interested in learning about the different types of camera mounts available from Edmund Optics?

View Now

Edmund Optics Imaging Lab 1.4: Depth of Field

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.7: Contrast In Depth

Learn how to specify imaging system components.

View Now

Modulation Transfer Function (MTF)

Nyquist Limit

Resolution

Resolving Power

Resolution

Do you want to understand how a lens works? To do so, you must learn key terms for how the lens functions, including resolution. Find out more at Edmund Optics.

View Now

Edmund Optics Imaging Lab 1.3: Resolution

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.6: Resolution In Depth

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 1.8: Depth of Field in Depth

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab Module 2: Gauging and Measurement Accuracy Overview

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 2.1: Distortion

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab 2.2: Telecentricity

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab Module 3: Illumination Overview

Learn how to specify imaging system components.

View Now

Edmund Optics Imaging Lab Module 3.1: Introduction to Illumination Concepts

Learn how to specify imaging system components.

View Now

How I do select the correct testing target for my electronic imaging system (camera & lens)?

If I'm using a digital camera do I still need an image capture board (frame grabber)?

C-Mount

Field of View (FOV)

Magnification

Is frame rate, area of interest and exposure time related when using the Edmund Optics USB2.0 cameras?

I have two Basler Scout GigE cameras but I cannot use them simultaneously. When connected to a computer, either via two network cards or a single network card and a switch, they can be opened but cannot acquire images. What is causing the problem?

I am looking for a way to power a camera and a 3.3V, 2W laser (always on) in an OEM application. Which of the two - USB or Firewire – can sustain more power?

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin