eo_logo
 
Product added to cart

CS- to C-mount Adapter

See More by Teledyne FLIR
×
Stock #70-319 New 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,200
Volume Pricing
Qty 1+ ₹1,200 each
Need More? Request Quote
Product Downloads

Specifications


Regulatory Compliance

Certificate of Conformance:

Product Details

  • 1.3MP Resolution with Framerates up to 92FPS
  • Extended Spectral Range of 400 to 1700 nm
  • Compact (40 x 40 x 43mm), Lightweight, and Robust All Metal Design   
  • Requires an END USER STATEMENT to Be Completed Before Shipment 

Teledyne FLIR IIS Forge 1GigE SWIR Cameras are engineered to deliver high-performance imaging across both visible and short-wave infrared (SWIR) spectrums, making them ideal for a variety of industrial applications where performance is critical. These cameras' capabilities make them versatile tools for applications requiring detailed imaging beyond the visible spectrum. FLIR IIS Forge 1GigE SWIR Camera is essential in applications where traditional visible light imaging is insufficient. 

Key Applications Include:

  • Industrial Inspection: Detecting surface defects, material inconsistencies, and contaminants in manufacturing processes.
  • Semiconductor Inspection: Identifying internal defects in silicon wafers and ensuring the quality of semiconductor devices.
  • Food and Beverage Quality Control: Assessing moisture content, ripeness, and detecting foreign objects in food products
  • Recycling and Material Sorting: Differentiating materials such as plastics, metals, and paper for efficient recycling processes.
  • Security and Surveillance: Enhancing visibility in low-light conditions and through obscurants like smoke or fog.
  • Environmental Monitoring: Detecting pollutants, monitoring vegetation health, and assessing water quality.
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin