eo_logo
 
Product added to cart

ACC-01-2101 4.5m CAT 5e Ethernet Cable

See More by Teledyne DALSA
Teledyne DALSA Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras - Front

Teledyne DALSA Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras - Front

Teledyne DALSA Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras - Front Teledyne DALSA Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras - Back
×
Stock #70-312 New 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,900
Qty 1+
₹1,900
Volume Pricing
Request Quote
Product Downloads

Specifications


Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Up to 67.10 MP Resolution with Framerates up to 18.50FPS
  • Supports Trigger-to-Image Reliability (T2IR) Framework
  • Compact (44 x 59 x 59mm), M42-Mount, Lightweight, and Robust All Metal Design

Teledyne DALSA Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras are designed with the 10GBASE-T (10GigE) Ethernet Interface and can also run at ethernet link speeds of 1, 2.5, or 5GigE. These M42-mount cameras are available with either the Teledyne e2v Emerald 36M sensor featuring a 1.4” format or the Teledyne e2v Emerald 67M sensor which features an APS-C format. Genie ™ Nano cameras support Sapera LT SDKs and 3rd Party GenICam compliant SDKs allowing fo upgrading current systems without changing application software. Teledyne DALSA Genie ™ Nano 10GigE Power over Ethernet (PoE) Cameras support the Trigger-to-Image Reliability (T2IR) framework which is a combination of hardware and software features that work together at a system level to help improve the reliability and reduce the downtime of imaging systems. These cameras are ideal for applications involving Electronics Manufacturing Inspection, Intelligent Traffic Systems, and Aerial Imaging.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin