eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mount, 35mm Sq. x 3mm Thick Plate Mount

Mount Only (no optics included) for any 35mm sq x 3mm Thick Plate, #56-265

×
Stock #56-265 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹22,185
Qty 1-4
₹22,185
Qty 5+
₹19,566
Volume Pricing
Request Quote
Get Product Downloads
Function:
Optic Mount (Fixed)
Type of Optics:
Square
Dimensions (mm):
38.0 x 38.8 x 50.0
Extension Length (mm):
38.0
Note:
Includes one C-Mount Aperture Cap (#55-245)
Thread Type:
C-Mount
Compatible Post:
¼-20
Min. Thickness of Compatible Optics (mm):
3.00
Max. Thickness of Compatible Optics (mm):
6.00
Dimensions of Compatible Optics (mm):
35.0 Sq.

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • C, S, and T-Mount Solutions for Mounting Cube and Plate Beamsplitters, Filters, and Mirrors
  • Provides a 90° Mounting Interface
  • ¼ -20 and M6 Tapped Mounting Threads for English or Metric Based Systems

TECHSPEC® C, S, and T-Mount Cube and Plate Mounts allow for the integration of cube and plate optics into C, S, and T-Mount systems. These mounts feature four C, S, or T-Mount threaded apertures that can also act as connection points for other C, S, or T-Mount components. Either an M6 or 1/4-20 tapped hole is provided on the base for post mounting, making these mounts compatible with breadboard and benchtop systems. TECHSPEC C, S, and T-Mount Cube and Plate Mounts provide a 90° mounting interface ideal for placing beamsplitters, filters, and mirrors within a system. C, S, and T-Mount Aperture Caps are available to block light from unused openings and to protect the optic from dust and debris.

Note: #11-139 and #11-142 each include one S-Mount Aperture Cap (#11-137)

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin