eo_logo
 
Product added to cart

9X Edmund Linen Tester

×
Stock #40-031 17 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,083
Volume Pricing
Qty 1-4 ₹3,083 each
Qty 5-9 ₹2,736 each
Qty 10+ ₹2,430 each
Need More? Request Quote
Product Downloads

Specifications

General

Manufacturer:
Edmund Optics®

Physical & Mechanical Properties

Field of View (inches):
0.5
Length (inches):
1.25
Diameter of Included Lens (inches):
0.5
Increments:
0.125"
Height (inches):
1.25 (Open)/ 0.5 (Folded)
Construction:
Black Anodized Aluminum Housing
Width (inches):
1.00

Optical Properties

Magnification:
9X
Working Distance (inches):
1.0

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Collapsible Pocket Magnifiers
  • Precision DCX Lens in Black Anodized Aluminum Housing
  • Scales on Inner Faces of Viewer Base in 1/8" Increments
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin