eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

9mm Dia. x 45mm FL, VIS-NIR Coated, Achromatic Lens

×
Stock #49-318 10 to 12 days
×
Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹6,612
Qty 1-5
₹6,612
Qty 6+
₹5,285
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Achromatic Lens

Physical & Mechanical Properties

Diameter (mm):
9.00 +0.0/-0.025
Clear Aperture CA (mm):
8.1
Centering (arcmin):
<1
Center Thickness CT (mm):
4.30 ±0.10
Center Thickness CT 1 (mm):
3.00 ±0.05
Center Thickness CT 2 (mm):
1.30 ±0.05
Edge Thickness ET (mm):
3.76
Bevel:
Protective bevel as needed

Optical Properties

Effective Focal Length EFL (mm):
45.00
Focal Length Tolerance (%):
±1
Back Focal Length BFL (mm):
42.97
Focal Length Specification Wavelength (nm):
587.6
Radius R1 (mm):
27.83
Radius R2 (mm):
-19.75
Radius R3 (mm):
-57.06
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
f/#:
5.00
Numerical Aperture NA:
0.10
Coating:
VIS-NIR (400-1000nm)
Coating Specification:
Rabs ≤0.25% @ 880nm
Ravg ≤1.25% @ 400 - 870nm
Ravg ≤1.25% @ 890 - 1000nm
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Wavelength Range (nm):
400 - 1000

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Designed for 0° Angle of Incidence
  • Less Than 0.25% Reflectance Per Surface @ 880nm
  • MgF2 and VIS 0° Coated Achromats Also Available

TECHSPEC® VIS-NIR Coated Achromatic Lenses consist of two optical components cemented together to form an achromatic doublet. The doublet is computer optimized to correct for on-axis spherical and chromatic aberrations. TECHSPEC® VIS-NIR Coated Achromatic Lenses have visible/near-infrared broadband anti-reflection coating, which is specially optimized to yield maximum transmission (>99%) in the near-infrared. The achromatic lenses reduce reflection to less than 0.25 percent per surface at 880nm. Magnesium Fluoride coated and VIS 0° coated achromats are also available.

Technical Information

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
9.0mm Optic Dia., Optic Mount Fixed #64-553 ₹2,610
Request Quote
  • 10 to 12 days
    ×
9mm Diameter, S-Mount Thick Optic Mount Fixed #63-950 ₹3,089
Request Quote
  • 10 to 12 days
    ×
25mm Cage 9mm Diameter Lens Mount Fixed #85-552 ₹3,567
Request Quote
  • 10 to 12 days
    ×
9mm Diameter, C-Mount Thick Optic Mount Fixed #54-622 ₹4,524
Request Quote
  • Contact Us
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin