eo_logo
 
Product added to cart

900 x 1200mm, Metric Lab Table, Surcharge Applies - Oversized Item

×
Stock #55-253 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,89,225
Qty 1+
₹1,89,225
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Metric

Physical & Mechanical Properties

Thickness (mm):
50.00
Length (mm):
1,200.00
Width (mm):
900.00
Construction:
Stainless Steel (400 Series) Top and Bottom Plates, Plated Steel Honeycomb Core, High Pressure Laminate Core Sidewalls
Core Cell Area (cm2):
≤3
Flatness (mm):
0.13
Weight (kg):
50.0

Threading & Mounting

Mounting Threads:
(1564) M6 Tapped on 25mm Centerlines, on 37.5mm Corners

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Stainless Steel
  • Economically Priced
  • Lightweight Design

Composite Breadboard Laboratory Tables are ultra-light (9 lbs/ft2, 44kg/m2) breadboards that employ countersunk, tapped holes in a thin top-skin of stainless steel. Top and bottom plates have a matte finish to lower reflectance and are ferromagnetic for mounting with magnetic bases. The tapped mounting holes allow for mounting with our English or Metric posts and post holders, as well as most commonly used optical mounts. Composite Breadboard Laboratory Tables feature holes that are on 1" (25mm) centers with 1.5" (37.5mm) corners. Individually sealed holes allow for easy cleaning of spills

Note: Due to size and weight, shipping method and charges will differ from standard catalog charges; please contact our Sales Department for detailed information. Also note that these items will not be shipped overnight.

Related Products

Frequently Purchased Together

Resources

Filter

Do you have any components that would allow me to build a two axis tilt (θ-x, θ-y) platform without any screws protruding up above the surface?

Do your iris diaphragms have mounts for breadboard applications?

Axial Runout

Concentricity

Inverted Load Capacity

Tangent Arm Drive

Vernier

Wobble

Worm Gear Drive

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

View Now

Understanding Error Sources in Precision Positioning

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

View Now

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC® Kinematic Mounts to both standards of posts and breadboard accessories?

Bolt Circle (BC)

Rapid Optical Prototyping

Quickly Respond to Collapsing Product Lifecycles

View Now

What is the difference between pitch, roll, and yaw?

Moment Load

Understanding Camera Mounting Interfaces

Interested in learning about the different types of camera mounts available from Edmund Optics?

View Now

Normal Load Capacity

Roll

Yaw

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin