eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

90° Kinematic Adapter

×
Stock #34-248 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹11,223
Qty 1+
₹11,223
Volume Pricing
Request Quote
Get Product Downloads
Bolt Circle Diameter for M3 Tapped (mm):
38.0

Product Details

Function:
Angle Adjustment

Physical & Mechanical Properties

Length (mm):
62.40
Width (mm):
76.40
Construction:
Black Anodized Aluminum

Threading & Mounting

Thread Type:
C-Mount
Compatible Post:
M6 x 1.0

Additional Info

Note:
25.0/25.4mm TECHSPEC® Kinematic Mount required

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • C-Mount and Cage System Compatible
  • M6 Mounting Hole
  • Compatible with Most TECHSPEC® Kinematic Mounts

The TECHSPEC® 90° Kinematic Adapter is designed to provide a stable and precise mounting solution for kinematic mounts during laser alignment. This adapter offers thick walls and sturdy mounting, resulting in a naturally damped housing. Our TECHSPEC 90° Kinematic Adapter is designed for use with TECHSPEC Kinematic Optical Mounts, which are required for operation. Kinematic Optical Mounts offer lockable adjustment screws for long term stability. Through combining the Kinematic Adapter, a Kinematic Optical Mount, and TECHSPEC Laser Mirrors, reliable integration into laser machining, cinema, or life science applications is obtainable.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin