eo_logo
 
Product added to cart

9-90mm FL High Resolution Varifocal Lens

#68-668

#68-668 #68-665
×
Stock #68-667 15 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹42,660
Volume Pricing
Qty 1+ ₹42,660 each
Need More? Request Quote
Product Downloads

Specifications

General

Note:
Day-Night
Type:
Varifocal Lens

Physical & Mechanical Properties

Length (mm):
93.00
Weight (g):
194.00
Diameter (mm):
45.00

Optical Properties

Field of View @ Min Working Distance (mm):
253 - 94
Horizontal Field of View, 1/2" Sensor:
41.1° - 4.2°
Focal Length Range (mm):
9-90
Working Distance (mm):
300 - ∞
Aperture (f/#):
f/1.8 - Closed
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1/2"

Threading & Mounting

Filter Thread:
M43 x 0.75
Mount:
C-Mount

Regulatory Compliance

Reach 191:
RoHS 2015:
Certificate of Conformance:

Product Details

CS-Mount lenses are not compatible with C-Mount cameras.
  • Low Distortion and Day/Night Options
  • Focal Lengths from 4.4mm - 90mm
  • C-Mount Versions

Megapixel Varifocal Lenses are the ideal choice when you need a specific field of view that corresponds to a non-standard focal length. They make system integration straightforward while allowing for fine tuning, and also create the flexibility so the lenses can be integrated across multiple applications. Day/Night varifocal lenses are the perfect choice when you need to extend your imaging system into the NIR without sacrificing visible imaging. Megapixel Varifocal Lenses have C-Mount versions. The lenses feature focal lengths from 4.4 to 90mm.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin