eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

8mm FL, Liquid Lens M12 Lens

TECHSPEC® Liquid Lens M12 Imaging Lenses

TECHSPEC® Liquid Lens M12 Imaging Lenses TECHSPEC® Liquid Lens M12 Imaging Lenses TECHSPEC Liquid Lens M12 Imaging Lenses +1
×
Stock #37-522 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹26,796
Qty 1+
₹26,796
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Note:
Separate driver not included. Electronic development kit #28-773 recommended. When using a Maxim driver board (#12-247, #12-248, or #17-172) the jumper at ST2 must be removed before use to ensure optimal performance and product lifetime. Watch this video for more information.
Type:
M12 Imaging Lens
Integrated Liquid Lens Model:
Corning® Varioptic® A-39N0
IR Cut Filter:
No

Physical & Mechanical Properties

Iris Option:
Fixed
Length (mm):
28.40
Maximum Diameter (mm):
18
Outer Diameter (mm):
23.0
Maximum Rear Protrusion (mm):
4.79
Flange Distance (mm):
14.025

Optical Properties

Horizontal Field of View, 1/2" Sensor:
140.1mm - 46.1°
Horizontal Field of View, 1/3" Sensor:
102.3mm - 34.5°
Maximum Image Circle (mm):
8.00
Numerical Aperture NA, Object Side:
0.0102
Horizontal Field of View @ Max Sensor Format:
140.1mm - 46.1°
Number of Elements (Groups):
7(6)
Wavelength Range (nm):
400 - 700
Horizontal Field of View, 1/2.5" Sensor:
125.53mm - 41.8°
Focal Length FL (mm):
8.00
Primary Magnification PMAG:
0.051X
Working Distance (mm):
150 - ∞
Aperture (f/#):
f/2.4
Distortion (%):
-9.51 @ Full Field
Coating Specification:
λ/4 MgF2 @ 550nm
Entrance Pupil Position (mm):
13.56
Horizontal Field of View, 1/4" Sensor:
75.6mm - 25.8°
Object Space Principal Plane (mm):
19.92
Image Space Principal Plane (mm):
1.93
Field of View at Max Sensor Format:
Horizontal: 139.8mm - 46°
Vertical: 102mm - 34.4°
Diagonal: 181.4mm - 57.8°
Exit Pupil Position (mm):
-28.40
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1/2"

Threading & Mounting

Mount:
M12 x 0.5 (S-Mount)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Up to 1/1.8", S-Mount Lens
  • Up to 5 MegaPixels, 2.8µm Pixel Size Sensors
  • Liquid Lens Provides Quick Autofocus
  • 6mm to 16mm Focal Length

TECHSPEC® Liquid Lens M12 Lenses feature a high-resolution f/2.4 optical design with an integrated liquid lens, allowing for fast electronic focus, superior image performance, and a quick autofocus solution. When combined with appropriate camera and software, the focus tunable liquid lens provides the active focus control needed to achieve an autofocus solution. The high light throughput f/2.4 aperture is ideal for high-speed machine vision applications. TECHSPEC® Liquid Lens M12 Lenses incorporates a 2-piece housing design for easy access and replacement of the included liquid lens. The liquid lens can also be rotated 180° inside the imaging lens for quickly accessing the liquid lens control cable.

These lenses won the 2nd place 2019 Inspect Award.

Note: Driver and software are required for operation and must be purchased separately unless camera in use has liquid lens control capability. Various drivers and software are included in the Electronics Development Kit (#28-773). Individual drivers can also be purchased separately if software is not needed (#12-247 or #12-248).

Edmund Optics has created multiple product families of our TECHSPEC® M12 S-Mount Lenses, which are designed to provide high resolution. These high performance lenses feature precision glass designs in a metal housing and have optimized specifications between each product family to meet your application needs.

Technical Information

#37-522, 8mm FL, Liquid Lens M12 Lens, Distortion Plot
#37-522, 8mm FL, Liquid Lens M12 Lens, Distortion Plot
#37-522, 8mm FL, Liquid Lens M12 Lens, Relative Illumination Plot
#37-522, 8mm FL, Liquid Lens M12 Lens, Relative Illumination Plot
#37-522, 8mm FL, Liquid Lens M12 Lens, Working Distance versus Field of View Plot
#37-522, 8mm FL, Liquid Lens M12 Lens, Working Distance versus Field of View Plot
#37-522, 8mm FL, Liquid Lens M12 Lens, Modulated Transfer Function (MTF) Plot, 150mm Working Distance, f2.4
#37-522, 8mm FL, Liquid Lens M12 Lens, Modulated Transfer Function (MTF) Plot, 150mm Working Distance, f2.4
#37-522, 8mm FL, Liquid Lens M12 Lens, Depth of Field Plot, 150mm Working Distance, f2.4
#37-522, 8mm FL, Liquid Lens M12 Lens, Depth of Field Plot, 150mm Working Distance, f2.4
#37-522, 8mm FL, Liquid Lens M12 Lens, Modulated Transfer Function (MTF) Plot, 250mm Working Distance, f2.4
#37-522, 8mm FL, Liquid Lens M12 Lens, Modulated Transfer Function (MTF) Plot, 250mm Working Distance, f2.4
#37-522, 8mm FL, Liquid Lens M12 Lens, Depth of Field Plot, 250mm Working Distance, f2.4
#37-522, 8mm FL, Liquid Lens M12 Lens, Depth of Field Plot, 250mm Working Distance, f2.4
#37-522, 8mm FL, Liquid Lens M12 Lens, Modulated Transfer Function (MTF) Plot, 400mm Working Distance, f2.4
#37-522, 8mm FL, Liquid Lens M12 Lens, Modulated Transfer Function (MTF) Plot, 400mm Working Distance, f2.4
#37-522, 8mm FL, Liquid Lens M12 Lens, Depth of Field Plot, 400mm Working Distance, f2.4
#37-522, 8mm FL, Liquid Lens M12 Lens, Depth of Field Plot, 400mm Working Distance, f2.4

Accessories

Title CompareStock Number  Price Buy
Corning® Varioptic® - Variable Focus Liquid Lens, Driver Board with Maxim MAX14574 Driver and I2C/DC Input #12-248 ₹22,950   Request Quote
  • 10 to 12 days
    ×

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin