eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

8mm Diameter 45° Rod Mirror Aluminum Coated

45° Rod Mirrors

45° Rod Mirrors

×
Stock #49-400 12 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹12,690
Volume Pricing
Qty 1-5 ₹12,690 each
Qty 6-25 ₹11,430 each
Qty 26-49 ₹10,170 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Rod Lens
Note:
Coating on Elliptical Surface

Physical & Mechanical Properties

Diameter (mm):
8.00 +0.00/-0.05
Length (mm):
16.00
Bevel:
Protective as needed
Length Tolerance (mm):
±0.1

Optical Properties

Coating:
Protected Aluminum (400-700nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
40-20
Angle Tolerance (arcmin):
±10
Coating Specification:
Ravg >85% @ 400 - 700 nm
Ray Deviation (°):
90
Wavelength Range (nm):
400 - 700
Coating Type:
Metal
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.3 J/cm2 @ 532nm & 1064nm, 10ns

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Details

  • Protected Aluminum Coating
  • Reflect Light at 90°

TECHSPEC® 45° Rod Mirrors are designed for use in a variety of laser and imaging systems. The mirrors can be used to redirect laser light at 90°. Their small diameters make them ideal for use in fiberscope/borescope applications where size is critical. TECHSPEC 45° Rod Mirrors feature polished elliptical surfaces and ground circumferences and bases. These components are available in a range of micro sizes for integration into a host of OEM applications.  

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin