eo_logo
 
Product added to cart

8mm 2 MegaPixel Fixed Focal Length Lens

8mm Fixed Focal Length, #14-396

8mm Fixed Focal Length, #14-396

×
Stock #14-396 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹27,405
Qty 1+
₹27,405
Volume Pricing
Request Quote
Get Product Downloads
Iris Option:
Variable
Length (mm):
38.50
Horizontal Field of View, 1/2" Sensor:
43.8°
Filter Thread:
M30.5 x 0.50 (Female)
Maximum Diameter (mm):
32.5
Weight (g):
107
Horizontal Field of View, 1/3" Sensor:
33.4°
Maximum Image Circle (mm):
8.00
Horizontal Field of View @ Max Sensor Format:
43.8°
Type:
Fixed Focal Length Lens
Focal Length FL (mm):
8.00
Maximum Sensor Format:
1/2"
Working Distance (mm):
100 - ∞
Mount:
C-Mount
Aperture (f/#):
f/1.4 - f/16
Distortion (%):
<-0.7
Horizontal Field of View, 1/4" Sensor:
25.36°
Lens Wavelength Range:
VIS

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 2 MegaPixel Resolution Design
  • Lockable, Manual Focus and Iris
  • Fixed Focal Lengths from 4 to 50mm
  • C-Mount Lens Mount

2 MegaPixel Fixed Focal Length Lenses are designed for machine vision applications that require higher resolution than the MegaPixel Fixed Focal Length Lenses. These C-Mount lenses feature built-in locking mechanisms for the manual focus and iris, preventing unwanted adjustments. Lenses with a fixed focal length from 4 to 50mm are available with the 6 to 50mm lenses featuring M30.5 x 0.5 filter thread, allowing the use of machine vision filters. 2 MegaPixel Fixed Focal Length Lenses cover ½” and 2/3” sensor sizes, making them compatible with all of our 2MP machine vision cameras. These lenses are used in industrial machine vision, factory automation, and factory inspection applications.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin