eo_logo
 
Product added to cart

86 x 28.8mm LED IR Bar Light 940nm

See More by CCS
86 x 28.8mm LED IR Bar Light 940nm

86 x 28.8mm LED IR Bar Light 940nm

×
Stock #21-846 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹71,340
Qty 1+
₹71,340
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Model Number:
LDL-74X27IR2-940
Type of Illumination:
LED Illuminator
Manufacturer:
CCS
Geometry:
Bar Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Dimensions (mm):
W 86 mm x D 28.8 mm x H 18 mm
Weight (g):
80
Active Area (mm):
74 x 27.2

Optical Properties

Color:
IR
Wavelength (nm):
940.00

Electrical

Power Consumption (W):
6.9

Hardware & Interface Connectivity

Input Voltage (V):
24
Power Supply:
Power Supply Required and Sold Separately:
USA: #73-491
Europe: #73-491
Japan: #73-491
Korea: #33-733
China: #73-491

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • 850 or 940nm Wavelength Options
  • Compact Lightweight Housing
  • Single and 4-Bar Configurations Available

CCS Infrared (IR) Bar Lights provide uniform infrared illumination along a localized area. Designed with a compact lightweight housing, these bar lights can be easily integrated into applications with a limited working area. CCS Infrared (IR) Bar Lights are ideal for a variety of testing and inspection applications in industrial and manufacturing environments such as foreign material detection, color reduction in monochromatic images, and character isolation for optical character recognition (OCR). These bar lights are available as a single bar light or as a 4-bar square configuration with both options featuring adjustable output angles. Compared to visible light, infrared light provides a lower scattering rate and a higher transmittance rate, allowing for fewer surface reflections and deeper penetration into materials for imaging.

Technical Information

Accessories

Title CompareStock Number  Price Buy
24V Power Supply with Tinned Leads #73-491 New ₹11,832   Request Quote
  • Contact Us
    ×
Basic Digital Controller, 24V, 2 Channels #19-969 ₹61,422   Request Quote
  • Contact Us
    ×
Advanced Digital Controller, 24V, 3 Channels #19-970 ₹90,915   Request Quote
  • 10 to 12 days
    ×
SM Controller Cable, 5m #19-971 ₹4,176   Request Quote
  • 10 to 12 days
    ×
Controller Cable FCB-5-FL, Flying Leads #20-171 ₹4,176   Request Quote
  • Contact Us
    ×
Controller Cable FCB-1 #20-172 ₹2,610   Request Quote
  • 10 to 12 days
    ×
Controller Cable FCB-1-FL, Flying Leads #20-175 ₹2,349   Request Quote
  • 10 to 12 days
    ×

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin