eo_logo
 
Product added to cart

850nm, 8mW, 1500mA, SMA Connector, Fiber-Coupled LED

Fiber Coupled LEDs

Fiber Coupled LEDs

×
Stock #23-741 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹76,500
Volume Pricing
Qty 1+ ₹76,500 each
Need More? Request Quote
Product Downloads

Specifications

General

Operating Lifetime (hours):
~10,000
Contents of Kit:
1 x Mounted LED
1 x LED Driver
1 x SMA Cable for Modulation
1 x ø600µm, 1m Length, 0.22NA, MM Patchcord
Note:
5V DC Power Supply sold separately

Optical Properties

Color:
Infrared
Wavelength (nm):
850.00 (Nominal)
Bandwidth (nm):
30 (FWHM)

Electrical

Current (mA):
1500 (maximum)
Output Power (mW):
8 (typical, with ø600µm Core Fiber)
Forward Voltage (V) :
3.85

Hardware & Interface Connectivity

Connector:
SMA

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Center Wavelengths from 375 - 1050nm
  • Integrated Heat Sink for Thermal Management
  • Continuous, TTL, or Analog Modulation Operation

Fiber Coupled LEDs are available in a broad selection of nominal wavelengths covering the UV, visible, and NIR spectra. Each fiber coupled LED consists of a single LED mounted to a heat sink housing with a SMA connector and slotted holes, enabling easy mounting to optical benchtops. Each stock number includes a 1 meter long, 0.22NA, ø600µm SMA Cable which can be collimated using our Lightpath® Fiber Optic Collimators. The included driver allows for continuous or modulated (TTL and analog) operation of the LED and has a physical knob for output intensity adjustment. Fiber Coupled LEDs are ideal for use in microscopy, life science, or general lab applications where they can serve as alternatives to low power lasers.

Note: A 5V DC Power Supply, sold separately, is required for operation. See the accessories tab for the recommended power supply for your region.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin