eo_logo
 
Product added to cart

850nm, 12.7mm Dia., Colored Glass Replacement Longpass Filter

Colored Glass Replacement Longpass Filters

×
Stock #15-452 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹3,425
Volume Pricing
Qty 1-10 ₹3,425 each
Qty 11-25 ₹3,075 each
Qty 26-49 ₹2,919 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Longpass Filter

Physical & Mechanical Properties

Diameter (mm):
12.70 ±0.127
Thickness (mm):
1.10 ±0.10
Clear Aperture (%):
90
Physical Durability:
MIL-C-48497

Optical Properties

Optical Density OD (Average):
≥5.0
Cut-On Wavelength (nm):
850.00 ±8
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Dielectric
Index of Refraction (nd):
1.80
Rejection Wavelength (nm):
200 - 775
Surface Quality:
80-50
Transmission (%):
>90 (typical)
Transmission Wavelength (nm):
870 - 2500
Wavelength Range (nm):
200 - 2500

Environmental & Durability Factors

Operating Temperature (°C):
-100 to +400
Environmental Durability:
MIL-STD-810, Method 507.3, Procedure III, Modified to 40 cycles

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Details

  • Dielectric Coated Longpass Filters
  • >90% Typical Transmission and >OD5 Blocking
  • 100% Environmentally Safe, RoHS Compliant Construction
  • Cut-On Wavelengths from 320 to 1000nm

Colored Glass Replacement Longpass Filters feature dielectric coatings that provide wide reflection and transmission bands with steep transition slopes. Unlike colored glass filters that block undesired wavelengths via absorption, these filters provide blocking via reflection, making their performance independent of thickness. These filters are constructed from 100% environmentally safe, RoHS compliant materials, and their manufacturing process enables custom options not available in colored glass including customer-specified cut-on wavelengths and larger dimensions. Colored Glass Replacement Longpass Filters are ideal for environmental monitoring, immuno-diagnostic testing, DNA analysis, and applications requiring RoHS compliant materials. A wide operating temperature range of -100 to +400°C also enables use in harsh environment conditions.

Technical Information

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin