eo_logo
 
Product added to cart

830nm High Performance Laser Line Filter 25mm Dia.

High Performance Laser Line Bandpass Filters

×
Stock #64-259 10 to 12 days
×
Additional Bandwidths
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹66,599
Qty 1+
₹66,599
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
25.00 +0.0/-0.1
Angle of Incidence (°):
0 ±2
Bandwidth (nm):
3.2
Beam Deviation (arcsec):
<11
OD 5 Blocking Wavelength Range (nm) :
639 - 822 & 838 - 1325
OD 6 Blocking Wavelength Range (nm):
764 - 818 & 843 - 913
Optical Density OD (Average):
≥6.0
Clear Aperture CA (mm):
≥22
Center Wavelength CWL (nm):
830.00
Design Wavelength DWL (nm):
830
Full Width-Half Max FWHM (nm):
3.15 - 5.81
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Low Fluorescence N-BK7 or equivalent
Minimum Transmission (%):
>90
Coating:
Hard Coated
Surface Quality:
60-40
Thickness Tolerance (mm):
±0.10
Transmission (%):
>90
Type:
Bandpass Filter
Blocking Wavelength Range (nm):
639 - 822 & 838 - 1325
Construction:
Mounted in Black Anodized Ring
Transmitted Wavefront, P-V:
¼ @ 633nm
Temperature Dependence (ppm/°C):
<5
Environmental Durability:
MIL-STD-810F Paragraphs 501.4, 502.4, and 507.4
Physical Durability:
MIL-C-48497A Paragraphs 4.5.3.1, 4.5.3.2, 4.5.3.3, 4.5.4.2, and 4.5.5.3
Mount Thickness (mm):
3.5 ±0.1
Substrate Thickness (mm):
2.0 ±0.1

Regulatory Compliance

RoHS 2015:
Reach 209:
Certificate of Conformance:

Product Family Description

  • Over 90% Transmission at Specified Laser Lines
  • Hard Coated Design
  • Designed for Laser Applications

Available for use with common gas and solid state lasers, High Performance Laser-Line Bandpass Filters are designed to offer maximum transmission of stimulated emission, while eliminating noisy spontaneous emission. These laser line filters are available at popular diode and Nd:YAG laser lines, including 532nm, 785nm, and 1064nm. High Performance Laser-Line Bandpass Filters are ideal for laser-based fluorescence instrumentation, Raman spectroscopy, or for analytical or medical laser systems. Due to their steep edges, High Performance Laser-Line Bandpass Filters are excellent complements to TECHSPEC® Notch Filters and Laser Line Longpass Filters.

Note: These filters are optimized for high spectral performance rather than high Laser Induced Damage Thresholds (LIDT). A typical LIDT for these filters is 0.1 J/cm2 @ 532nm, 10ns.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin