eo_logo
 
Product added to cart

800μm Aperture Diameter, Unmounted, Acktar Blackened Pinhole

See More by Acktar

Acktar Blackened Pinholes (mounted)

Acktar Blackened Pinholes (mounted) Acktar Blackened Pinholes	(unmounted) Acktar Blackened Pinhole compared to an uncoated steel pinhole
×
Stock #16-738 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹11,658
Qty 1-9
₹11,658
Qty 10+
₹10,492
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Unmounted
Model Number:
PA-1-2-800

Physical & Mechanical Properties

Outer Diameter (mm):
9.53 ±0.1
Construction:
Stainless Steel
Fixed Aperture Diameter (μm):
800 ±7
Thickness (μm):
17 nominal

Optical Properties

Coating:
Magic Black™

Material Properties

Absorbance (%):
99

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Low Reflectance from the EUV to SWIR
  • 99% Absorbance Blackening Coating
  • Aperture Sizes from 20 to 1000μm
  • Available Unmounted and Mounted

Acktar Blackened Pinholes feature Acktar Magic Black™ blackening coating that provides wide-band low reflectance from the extreme ultraviolet (EUV) to the short-wave infrared (SWIR). This coating provides near zero outgassing and can be used in temperatures up to 380°C. Acktar Blackened Pinholes are coated on both sides, including the pinhole edge, and are available either unmounted or mounted in a 25mm mount for easy integration into optical systems. These stainless steel substrate pinholes are ideal for spatial filtering applications requiring low back reflection and scattering from light sources.

Note: Please contact us for custom aperture options.

Related Products

Frequently Purchased Together

Resources

Filter

What do spatial filters do and how do I use them?

Spatial Filter

Understanding Spatial Filters

Do you have a question about spatial filters? Learn more about how spatial filters are used with lasers and improve a beam at Edmund Optics.

View Now
 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin