eo_logo
 
Product added to cart

8", IR 850nm, Medium Intensity Linear Backlights

See More by Advanced Illumination
Advanced Illumination Medium Intensity Linear Backlights

Advanced Illumination Medium Intensity Linear Backlights

×
Stock #18-643 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,06,140
Qty 1+
₹1,06,140
Volume Pricing
Request Quote
Get Product Downloads
Color:
IR
Connector:
Flying Leads
Input Voltage (V):
24V
Model Number:
BL31308-850IC
Operating Temperature (°C):
0 - 50
Dimensions (mm):
216.4 x 32.2 x 21.7
Wavelength (nm):
850.00
Weight (g):
263
LED Lifetime (hours):
50000
Power Supply:
Power Supply Required and Sold Separately:
USA: #66-855
Europe: #66-855
Japan: #66-855
Korea: #33-773
China: #66-855
Active Area (mm):
204.4 x 25
Type of Illumination:
LED Illuminator
Note:
Optional Manual Intensity Adjustment #86-887 and #89-555 are Available
Manufacturer:
Advanced Illumination
Geometry:
Backlight
Illumination Mode:
Constant
Environmental Rating:
IP50
Minimum Input Current:
0.8A

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Family Description

  • Intense, Diffuse Output up to 226,000 Lux
  • Full Range of Wavelengths Available
  • UltraSeal Washdown Backlights for Harsh Environments Also Available
  • Optional Manual Intensity Adjustments (#86-887 and #89-555) Recommended

Advanced Illumination Medium Intensity Linear Backlights provide intense, diffuse illumination up to 226,000 Lux. These backlights are available in a full range of wavelengths for seamless system integration. Advanced Illumination Medium Intensity Linear Backlights are ideal for applications such as line scan and object silhouetting. IP69K certified Advanced Illumination UltraSeal Washdown Backlights for harsh environment applications are available.

Note: Requires 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are recommended and sold separately.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin