eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

8" Diameter x 80" FL Enhanced Aluminum, Parabolic Mirror

×
Stock #32-076-533 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹90,741
Qty 1-2
₹90,741
Qty 3+
₹77,169
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Parabolic Mirror

Physical & Mechanical Properties

Diameter (inches):
8.0 +0.06/-0
Diameter (mm):
203.20 +1.5/-0
Back Surface:
Ground
Clear Aperture CA (mm):
183
Edge Thickness ET (inches):
1.37
Edge Thickness ET (mm):
34.80

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±1.5
Surface Quality:
60-40
Surface Accuracy:
λ/8
Effective Focal Length EFL (inches):
80.0
Effective Focal Length EFL (mm):
2,032.00
Radius of Curvature (mm):
4,064.00
Aperture (f/#):
f/10
Coating:
Enhanced Aluminum (450-650nm)
Coating Specification:
Ravg >95% @ 450 - 650nm
Coating Type:
Metal
Wavelength Range (μm):
0.45 - 0.65
Wavelength Range (nm):
450 - 650
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.2 J/cm2 @ 532nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • λ/8 Surface Accuracy
  • Wide Range of Sizes up to 412.8mm Diameter
  • Variety of Coating Options Offered

TECHSPEC® Precision Parabolic Mirrors are available in sizes ranging from 3" (76.2mm) to 16.25" (412.8mm) and are ideal for a wide range of applications. These parabolic mirrors are offered with protected aluminum, enhanced aluminum or protected gold coatings. Uncoated substrates are also available.

Technical Information

Coating Curves

  • Enhanced Aluminum (450-650nm)
Only 2 different Y Axises can be displayed at one time.

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin