eo_logo
 
Product added to cart

8-32 x ¼" SHCS, 50/Pack

×
Stock #56-962 6 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,009
Volume Pricing
Qty 1+ ₹1,009 each
Need More? Request Quote
Product Downloads

Specifications


Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

Socket head cap screws offer a reliable, high-strength solution for mounting and assembling optical components in precision systems. Manufactured from durable alloy steel, these screws feature a sleek, consistent design that is ideal for use in many environments. The hexagonal socket head design allows for easy installation in tight spaces using standard Allen Wrenches, ensuring repeatable, secure fastening without damaging surrounding optics or mounts.

Available in English and Metric threading and a variety of hex key sizes, these cap screws are perfect for integration with optical breadboards, translation stages, and custom assemblies. Whether you're building a prototype or maintaining alignment-critical systems, these versatile fasteners offer dependable performance and easy compatibility with Edmund Optics' mechanical components.

FAQ(s)

   What is a cap screw used for?

Capscrews are used to fasten components securely in optical systems, mounts, and mechanical assemblies where precision and durability are necessary.

   What's the difference between a cap screw and a bolt?

A cap screw is designed to fit tightly into a tapped hole and often provides a cleaner, more secure fit than a standard bolt. Unlike bolts which are tightened using a nut, socket head cap screws have a hexagonal socket making it easy to secure using an Allen wrench.

   What materials are these cap screws made of?

Edmund Optics' cap screws are typically manufactured from alloy steel for corrosion resistance and strength in lab or production environments.

   Are socket head cap screws reusable?

Yes, if not damaged or over-torqued, they can be reused repeatedly. Always check thread integrity and apply proper torque when reassembling.

Technical Information

Allen Wrench Size Chart
  Allen Wrench Stock No. Allen Wrench Hex Key Size For Socket Head Cap For Socket Head Set For Button Head Cap
English #58-639 0.028" N/A #0 N/A
#58-638 0.035" N/A #2 #0
#56-271 0.050" #0 #4 #2
#58-637 1/16" #1 #6 #3 & #4
#56-270 1/64" #2 & #3 #8 #5 & #6
#55-188 3/32" #4 & #5 #10 #8
#55-189 7/64" #6 N/A N/A
#03-662 1/8" N/A ¼" #10
#55-190 9/64" #8 N/A N/A
#55-191 5/32" #10 & #12 5/16" #12 & ¼"
#55-192 3/16" ¼" 3/8" 5/16"
Metric #58-636 0.9mm N/A M2 N/A
#55-452 1.5mm M1.6 & M2 M3 M2.5
#57-445 2mm M2.5 & M2.6 M4 M3
#55-451 2.5mm M3 M5 M4
#55-199 3mm M4 M6 M5
#55-200 5mm M6 M10 M8
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin