eo_logo
 
Product added to cart

7X Loupe w/ 5 Scales Set

Linear Scale

Linear Scale Counting Grid Scale Thread Size Scale Thickness Scale +2
×
Stock #39-097 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹15,704
Qty 1-4
₹15,704
Qty 5+
₹13,981
Volume Pricing
Request Quote
Get Product Downloads
Field of View (inches):
1.2
Diameter of Included Lens (inches):
0.75
Magnification:
7X
Diameter of Compatible Reticle (mm):
26.00
Working Distance (inches):
1.0
Height (inches):
2.25

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Description

Loupe with 5 Scales Set

Each set comes with 5 individual reticle scales (26mm diameter for 7X, 35mm diameter for 10X) in a hard-shell vinyl storage case. The 7X or 10X focusing magnifier is a multi-element design with a removable clear acrylic base. Set includes Linear Scale, Multi-Scale, Counting Grid, Thickness Scale, and Thread Size reticles.

Product Family Description

  • 7X and 10X Magnifications Available
  • Choose from Loupe, Illuminated Loupe and Loupe Sets
  • Reticle Included with Each Option

Peak 7X or 10X Measuring Loupes come with a removable glass reticle scale placed in direct contact with the work to be measured for precise comparison. Additional reticles are also available. All models feature smooth-helicoid twist focus and fully coated achromatic lens systems for color correct flat field viewing. Peak 7X or 10X Measuring Loupes are offered in with a singular loupe, an illuminated loupe, and loupe sets. The included lens features a 0.75” diameter. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin