eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

7X, 532nm Scorpii® Nd:YAG Beam Expander

7X, 532nm LCht Fixed YAG Beam Expander, #37-062

×
Stock #37-062 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹16,008
Qty 1-9
₹16,008
Qty 10+
₹14,181
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Beam Expander
Style:
Fixed Magnification

Physical & Mechanical Properties

Length (mm):
76.40
Weight (g):
74
Housing Diameter (mm):
29.95

Optical Properties

Angle of Incidence (°):
0
Coating:
VIS 0° (425-675nm)
Design Wavelength DWL (nm):
532
Entrance Aperture (mm):
3.5
Exit Aperture (mm):
21
Expansion Power:
7X
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Optical Glass
Transmission (%):
>98 (nominal)
Transmitted Wavefront, P-V:
<λ/4 @ 532nm for Input Beam ≤1.4mm (by design)
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Wavelength Range (nm):
532
Divergence Adjustment:
None

Threading & Mounting

Mounting Threads:
M22 x 0.75

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • AR Coated for Nd:YAG Laser Wavelengths: 355nm, 532nm, and 1064nm
  • Fixed Magnifications Available from 2X to 10X
  • Designed for OEM Integration without Divergence Adjustment

TECHSPEC® Scorpii® Nd:YAG Beam Expanders are designed for beam expansion applications such as laser engraving and material processing. These beam expanders feature AR coatings and high transmissions. AR coated for the Nd:YAG laser wavelengths 355nm, 532nm, and 1064nm, these beam expanders are available in multiple fixed magnifications from 2X to 10X with M22 x 0.75 threading. TECHSPEC Scorpii Nd:YAG Beam Expanders are a cost-effective solution for system integration. Ideal for OEM quantities, these beam expanders can quickly meet prototyping and application timelines.

TECHSPEC Scorpii® Nd:YAG Beam Expander Kits are also available. For HeNe laser applications, TECHSPEC Arcturus® HeNe Beam Expanders are available. For applications where rotating optics are acceptable, the TECHSPEC Vega® Laser Line Beam Expanders and TECHSPEC Vega® Broadband Beam Expanders are available. For higher precision applications where sliding optics are necessary, please see our TECHSPEC Draconis® Nd:YAG Laser Line Beam Expanders or TECHSPEC Draconis® Broadband Beam Expanders. For broadband or ultrafast applications, TECHSPEC Canopus® Reflective Beam Expanders are available.

532nm versions are compatible with popular 530nm laser applications, and 1064nm versions are ideal for use with laser applications at 1060nm, 1070nm, and 1075nm.

Fixed Laser Beam Expanders

Accessories

Title CompareStock Number  Price Buy
1064nm Scorpii® Nd:YAG Beam Expander Kit #39-056 ₹71,427 Qty 10+ ₹62,988   Request Quote
  • Contact Us
    ×
532nm Scorpii® Nd:YAG Beam Expander Kit #39-055 ₹71,427 Qty 10+ ₹62,988   Request Quote
  • Contact Us
    ×
355nm Scorpii® Nd:YAG Beam Expander Kit #39-054 ₹71,427 Qty 10+ ₹62,988   Request Quote
  • Contact Us
    ×
C-Mount Male to M22 x 0.75 Female Step-Down Adapter #34-770 ₹4,176 Qty 10+ ₹3,741   Request Quote
  • 10 to 12 days
    ×
M30 x 1.0 Male to M22 x 0.75 Female Step-Down Adapter #34-771 ₹4,176 Qty 10+ ₹3,741   Request Quote
  • 10 to 12 days
    ×
M16 x 0.5 Male to M22 x 0.75 Female Step Up Adapter #35-436 ₹4,176 Qty 10+ ₹3,741   Request Quote
  • 10 to 12 days
    ×

Coating Curves

  • VIS 0° (425-675nm)
Only 2 different Y Axises can be displayed at one time.

Related Products

Frequently Purchased Together

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin