eo_logo
 
Product added to cart

766nm CWL, 10nm FWHM, 11.8mm Unmounted Diameter

Bandpass Interference Filters

×
Stock #43-092 Clearance 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹1,301
Qty 1+
₹1,301
Volume Pricing
Request Quote
Get Product Downloads
Angle Sensitivity:
Intended for Collimated Input

Product Details

Type:
Bandpass Filter

Physical & Mechanical Properties

Diameter (mm):
11.80 ±0.15
Clear Aperture CA (mm):
>9.2
Thickness (mm):
5.10
Thickness Tolerance (mm):
±0.5

Optical Properties

Optical Density OD (Average):
≥3.0
Center Wavelength CWL (nm):
766.00
Center Wavelength CWL Tolerance (nm):
±2
Full Width-Half Max FWHM (nm):
10.00
Full Width-Half Max FWHM Tolerance (nm):
±2
Minimum Transmission (%):
≥50
Coating:
Traditional Coated
Surface Quality:
80-50
Blocking Wavelength Range (nm):
200 - 1200

Environmental & Durability Factors

Operating Temperature (°C):
-50 to +75

Additional Info

Typical Applications:
K emission line

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Description

Interference filters will function with either side facing the source. We recommend, however, orienting the “mirror-like” side toward the source to minimize any thermal effects. If the source overfills the actual filter area, beam vignetting may be necessary.

Product Family Description

  • Many CWL Options Available
  • Ideal for Biomedical Applications and Instrumentation Integration
  • Unmounted and Mounted Versions Offered

Bandpass Interference Filters are used extensively in a variety of biotech, biomedical, and quantitative chemical applications to selectively transmit a narrow range of wavelengths while blocking all others. Interference filters are widely used in instrumentation for clinical chemistry, environmental testing, colorimetry, elemental and laser line separation, flame photometry, fluorescence, immunoassays, etc. In addition, interference filters are used to select discrete spectral lines from arc or gas discharge lamps (Hg, Xe, Cd, etc.) and to isolate a particular line from Ar, Kr, Nd:YAG, and other lasers. Bandpass Interference Filters are often used in conjunction with laser diodes and LEDs. The filters are available with traditional coating and in 11.80 or 12.70mm diameters.  


Note: Interference filters will function with either side facing the source. We recommend, however, orienting the “mirror-like” side toward the source to minimize any thermal effects. Beam vignetting may be necessary if the source overfills the actual filter area. 

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin