eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

76.2 x 76.2mm Protected Gold, 4-6λ Mirror

×
Stock #83-502 10 to 12 days
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹9,657
Qty 1-5
₹9,657
Qty 6+
₹8,657
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Flat Mirror

Physical & Mechanical Properties

Dimensions (mm):
76.2 x 76.2
Dimensional Tolerance (mm):
±0.25
Clear Aperture CA (mm):
72.39 x 72.39
Edges:
Seamed, 0.5mm Maximum Edge Chip
Thickness (mm):
3.00
Length (mm):
76.20
Width (mm):
76.20

Optical Properties

Surface Flatness (P-V):
4 - 6λ
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Surface Quality:
60-40
Coating Specification:
Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Coating:
Protected Gold (700-10000nm)
Coating Type:
Metal
Wavelength Range (nm):
700 - 10000
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.8 J/cm2 @ 1064nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Wide Variety of Shapes and Sizes Available
  • Enhanced Aluminum, Protected Gold, and Protected Silver Coatings  for high reflectivity from 450-10000nm  
  • Contact Us for Custom Sizes

TECHSPEC® First Surface Mirrors feature a high reflectivity coating deposited on the front surface of the glass substrate. The mirrors are available in enhanced aluminum, protected gold, and protected silver coatings for high reflectivity from 450-10000nm. The coated surface should be oriented to reflect incident light. TECHSPEC First Surface Mirrors are offered in circular, square, and rectangular dimensions. First surface mirrors are ideal for applications requiring the mirror to be mounted at 45° in order to produce a 90° bend in the light path. These first surface mirrors easily mount into a range of optical mounts to facilitate application integration.  

Note:  A range of mounts specifically compatible with individual TECHSPEC® First Surface Mirrors can be found on product web pages.   
 

Technical Information

Related Products

Frequently Purchased Together

Compatible Mounts

Resources

Filter

Metallic Mirror Coatings

Want to learn more about metallic mirror coatings? Find information about standard and custom metallic mirror coatings that are available at Edmund Optics.

View Now

Optical Mirrors Review

Mirrors are commonly used to fold or compact an optical system.

View Now

What is the difference between a first-surface and a second-surface mirror?

You specified a first surface mirror but you seem to have sold me a second surface mirror. What happened?

What is a seamed edge?

What is the difference between ¼ wave, 1/10 wave, and 1/20 wave mirrors?

Does the polarization of light change after reflecting off a mirror?

How do I clean my mirrors?

How do I mount a mirror to a mirror mount that doesn't have a clamp or retainer ring?

Angle of Incidence

Angle of Reflection

Cold Mirror

Eccentricity

Retroreflector

What is the difference between Protected Aluminum, Enhanced Aluminum, UV Enhanced Aluminum, Protected Gold, and Protected Silver?

How do you measure the reflectivity of mirrors with a reflectivity less than 99.5%?

Do you have mounts for square or rectangular optics?

First Surface Mirror

Reflection

Specular

Parity

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Bevel

Parallelism

Seamed Edge

Surface Flatness

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin