eo_logo
 
Product added to cart

75mm MegaPixel Fixed Focal Length Lens

MegaPixel Fixed Focal Length Lenses

×
Stock #64-869 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹39,060
Volume Pricing
Qty 1+ ₹39,060 each
Need More? Request Quote
Product Downloads

Specifications

General

Series:
MegaPixel Fixed Focal Length Lenses
Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
57.75
Maximum Diameter (mm):
35.00
Outer Diameter (mm):
35
Weight (g):
113.00
Maximum Rear Protrusion (mm):
4.00

Optical Properties

Field of View @ Min Working Distance (mm):
22.50
Horizontal Field of View, 1/2" Sensor:
5.00°
Maximum Image Circle (mm):
11.00
Focal Length FL (mm):
75.00
Working Distance (mm):
300 - ∞
Aperture (f/#):
f/2.8 - f/16
Maximum Distortion (%):
-0.43
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
2/3"
Pixel Size (μm):
6.20

Threading & Mounting

Filter Thread:
M30.5 x 0.50
Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

Remove focus limit screw to focus past 1.2m.
  • Up to 2/3", C-Mount Lens
  • Ideal for Machine Vision at an Economical Price
  • 5mm to 75mm Focal Length

MegaPixel Fixed Focal Length Lenses are designed for high-resolution imaging. The lenses are ideal for machine vision applications with demanding space constraints. These lenses complement the resolution of many MegaPixel cameras with 1/2" or 2/3" formats. Low distortion and high resolution enable these economically priced lenses to produce sharp, high-contrast images compared to standard CCTV and compact lenses. MegaPixel Fixed Focal Length Lenses are available in focal lengths ranging from 5 to 75mm. Locking screws for the manual iris and focus allow these lenses to be used in high-vibration environments. Typical applications include factory automation, inspection, and macro work. 

Note: For #64-869 75mm FL Lens, remove focus limit screw to focus past 1.2m.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin