eo_logo
 
Product added to cart

75mm Focal Length Lens, 1" Sensor Format

75mm Focal Length Lens, 1

75mm Focal Length Lens, 1" Sensor Format, #63-249

×
Stock #63-249 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
₹64,350
Volume Pricing
Qty 1+ ₹64,350 each
Need More? Request Quote
Product Downloads

Specifications

General

Series:
1" Format Fixed Focal Length Lenses
Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
57.00
Maximum Diameter (mm):
48.0
Outer Diameter (mm):
48
Weight (g):
180

Optical Properties

Horizontal Field of View, 1" Sensor:
9.7°
Maximum Image Circle (mm):
16.00
TV Distortion (%):
<-0.2
Focal Length FL (mm):
75.00
Working Distance (mm):
1,000 - ∞
Aperture (f/#):
f/1.8 - f/16
Maximum Distortion (%):
< -0.2%
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1"
Pixel Size (μm):
5.00

Threading & Mounting

Filter Thread:
M46 x 0.75
Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Up to 1", C-Mount Lens
  • "Fast" Lenses for Increased Throughput
  • 4.7mm to 75mm Focal Length

1” Format Fixed Focal Length Lenses provide high throughput and high resolution across the entire camera sensor, allowing for excellent imaging even in less-than-ideal lighting conditions. Offered in 9 focal lengths from 4.7mm to 75mm, this complete family covers many of the applications in the market today. Engineered to minimize distortion, these lenses provide a perfect image for a human operator or an automated system. 1” Format Fixed Focal Length Lenses also feature a standard C-Mount lens mount for easy integration with the most common machine vision cameras  we offer. All lenses feature front filter threading to attach to your choice of optical filter.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin